Skip to main content

30KAC

Air-Cooled Scroll Chiller
With R410A Refrigerant

Cooling capacity: 16.2~195 kW

  • Environmentally responsible
  • Compact design
  • Convenient installation

Performance Features

  • Thermostatic expansion valve
  • Plate or shell and tube type cooler by capacity
  • Remote on/off or local control
  • Aluminum fins
  • Variety of voltages including 220V, 380V and 440V

Reliability Features

  • High/low pressure switch
  • Chilled water low temp switch
  • Thermal overload

Options

  • Cooled water pump
  • Copper fin condenser

Performance Features

  • Thermostatic expansion valve
  • Plate or shell and tube type cooler by capacity
  • Remote on/off or local control
  • Aluminum fins
  • Variety of voltages including 220V, 380V and 440V

Reliability Features

  • High/low pressure switch
  • Chilled water low temp switch
  • Thermal overload

Options

  • Cooled water pump
  • Copper fin condenser