Skip to main content

42HD

Fan Coil
High Static Pressure

Airflow: 1,110~4,680 m³/h

  • Compact size and height is only 440 mm
  • Single plate
  • 12.7 mm Aq static pressure
  • 1-4 rows cooling coil

Features

  • 3-speed fan motors
  • Factory-supplied cleanable filter
  • Zinc-coated drip pan under the coil have a drain connection for hose attachment to remove condensate
  • Zinc-coated steel cabinet

Features

  • 3-speed fan motors
  • Factory-supplied cleanable filter
  • Zinc-coated drip pan under the coil have a drain connection for hose attachment to remove condensate
  • Zinc-coated steel cabinet