Skip to main content

40HW/RW/SW

Packaged Air Handler
Single Wall

Airflow: 3,600~27,600 m³/h
Cooling capacity: 26.4~142.9 kW

Type:
40HW - Suspended
40RW - Floor mounted duct type
40SW - Floor mounted free blow type

Airflow
40HW - 3,600~27,600 m³/h
40RW - 3,600~27,600 m³/h
40SW - 3,600~7,500 m³/h

Cooling Capacity
40HW - 26.4~142.9 kW
40RW - 26.4~142.9 kW
40SW - 26.4~35.2 kW

  • Compact size
  • Single plate with 20 mm PVF insulation
  • Belt driven forward curved fans
  • Uses field-supplied chilled water
  • Stainless drain pans

Features

  • Cleanable filters
  • High-efficiency heat transfer coil
  • Low noise fan and motor design
  • Compact size makes them easy to install

Features

  • Cleanable filters
  • High-efficiency heat transfer coil
  • Low noise fan and motor design
  • Compact size makes them easy to install