Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

X-Power VRF

DC Inverter
Variable Refrigerant Flow (VRF) System
With R-410A

Cooling capacity: 8~246 kW
Heating capacity: 9~276 kW

  • Full product line up and long pipe length limit, improve design flexibility
  • High efficiency, lower customer running cost
  • Provide better indoor comfort with low noise and powerful heating
  • Precision oil control and backup operation offer high reliability

Features

  • IPLV(C) up to 8.2
  • DC Inverter compressor
  • DC Fan motor
  • High efficiency inverter module
  • Multi EXV control
  • Multi oil balance technology
  • Wide operation range
  • Backup and alternative operation

System Components

Component Model Type Capacity Range (kW)
Outdoor unit 38VR003~010H1020(90)10/50/1S Side Discharge 8~26
Outdoor unit 38VF008~022H109015 Full inverter modular Modular: 25.2~61.5 System:67~246
Outdoor unit 38VR008~018H1090K0 INV+FS Modular: 25.2~50.0 System: 56~200
Outdoor unit 38VR008~032H109011(13) Monoblock 25.2~90.0
Indoor unit 40VK 4-way Cassette 2.8~14.0
Outdoor unit 38VS080~160C8SHGSC-F Side Discharge 8~16
Outdoor unit 38VS120~20018SHGSC-F Side Discharge 12~20
Outdoor unit 38VS180~224183HGSC Side Discharge 18~22.4
Outdoor unit 38VS260~335183HGSC1 Side Discharge 26~33.5
Indoor unit 40VZ 1-way cassette 1.8~7.1
Indoor unit 40VT 2-way cassette 2.2~7.1
Indoor unit 42VD Ducted Low ESP : 1.8~7.1
Mid ESP :2.2~14.0
High ESP:7.1~28.0
Indoor unit 42VH Wall mounted 2.2~5.6
Indoor unit 42VF Console 3.6~14.0
Indoor unit 42VS Floor standing 2.2~8.0
Indoor unit 42VY+42VZ Double heat source 1.8~14.0
Indoor unit 42VD Ducted FCU 12.5~56.0

Physical Data

Model Capacity (kW) Type Dimension mm(W*H*D) Weight kg Sound Level dB(A)
38VR003H102010 8.0 Side Discharge 975*862*355 62 55
38VR004H10201S 10.0 1075*966*396 72 58
38VR004~006H102050 12.0~15.5 900*1327*400 91~100 58~59
38VR007~010H109010(1S) 20.0~26.0 1120*1558*400 137~147 59~60
38VF008~012H109015 25.2~33.5 Full Inverter 990*1635*790 219~237 43~60
38VF014~022H109015 40.0~61.5 1340*1635*790 297~340 43~63
38VR008~010H1090K0 25.2~28.0 INV+FS 960*1615*765 198 45~60
38VR012~018H1090K0 33.5~50.0 1250*1615*765 268~300 46~63
38VR008~010H109013 25.2~28.0 Monobloc 960*1615*765 205 45~60
38VR012~016H109011 33.5~45.0 1250*1615*765 275~325 46~63
38VR020H109013 56.0 1390*1615*765 360 45~60
38VR022~024H109013 61.5~67.0 1585*1615*765 385~390 46~63
38VR026~032H109013 73.0~90.0 2540*1615*765 555~600 46~63
38VS080C8SHGSC-F 8.0 Side Discharge 935*702*383 47 55
38VS100C8SHGSC-F 10.0 Side Discharge 1032*810*445 60 57
38VS112C8SHGSC-F 11.2 Side Discharge 1032*810*445 63 57
38VS120C8SHGSC-F 12.0 Side Discharge 1100*870*528 91 59
38VS140C8SHGSC-F 14.5 Side Discharge 1100*870*528 91 59
38VS160C8SHGSC-F 16.0 Side Discharge 1100*870*528 91 59
38VS120~16018SHGSC-F 12.0~16.0 Side Discharge 975*1335*400 91 58
38VS18018SHGSC-F 18.0 Side Discharge 975*1335*400 100.5 58
38VS20018SHGSC-F 20.0 Side Discharge 1015*1430*450 120.5 58
38VS180183HGSC 18.0 Side Discharge 975*1335*400 94.7 59
38VS200~224183HGSC 20.0~22.4 Side Discharge 1015*1430*450 112.7 59
38VS260183HGSC1 26.0 Side Discharge 1120*1549*528 130 60
38VS285~335183HGSC1 28.5~33.5 Side Discharge 1120*1549*528 144 60

Features

  • IPLV(C) up to 8.2
  • DC Inverter compressor
  • DC Fan motor
  • High efficiency inverter module
  • Multi EXV control
  • Multi oil balance technology
  • Wide operation range
  • Backup and alternative operation

System Components

Component Model Type Capacity Range (kW)
Outdoor unit 38VR003~010H1020(90)10/50/1S Side Discharge 8~26
Outdoor unit 38VF008~022H109015 Full inverter modular Modular: 25.2~61.5 System:67~246
Outdoor unit 38VR008~018H1090K0 INV+FS Modular: 25.2~50.0 System: 56~200
Outdoor unit 38VR008~032H109011(13) Monoblock 25.2~90.0
Indoor unit 40VK 4-way Cassette 2.8~14.0
Outdoor unit 38VS080~160C8SHGSC-F Side Discharge 8~16
Outdoor unit 38VS120~20018SHGSC-F Side Discharge 12~20
Outdoor unit 38VS180~224183HGSC Side Discharge 18~22.4
Outdoor unit 38VS260~335183HGSC1 Side Discharge 26~33.5
Indoor unit 40VZ 1-way cassette 1.8~7.1
Indoor unit 40VT 2-way cassette 2.2~7.1
Indoor unit 42VD Ducted Low ESP : 1.8~7.1
Mid ESP :2.2~14.0
High ESP:7.1~28.0
Indoor unit 42VH Wall mounted 2.2~5.6
Indoor unit 42VF Console 3.6~14.0
Indoor unit 42VS Floor standing 2.2~8.0
Indoor unit 42VY+42VZ Double heat source 1.8~14.0
Indoor unit 42VD Ducted FCU 12.5~56.0

Physical Data

Model Capacity (kW) Type Dimension mm(W*H*D) Weight kg Sound Level dB(A)
38VR003H102010 8.0 Side Discharge 975*862*355 62 55
38VR004H10201S 10.0 1075*966*396 72 58
38VR004~006H102050 12.0~15.5 900*1327*400 91~100 58~59
38VR007~010H109010(1S) 20.0~26.0 1120*1558*400 137~147 59~60
38VF008~012H109015 25.2~33.5 Full Inverter 990*1635*790 219~237 43~60
38VF014~022H109015 40.0~61.5 1340*1635*790 297~340 43~63
38VR008~010H1090K0 25.2~28.0 INV+FS 960*1615*765 198 45~60
38VR012~018H1090K0 33.5~50.0 1250*1615*765 268~300 46~63
38VR008~010H109013 25.2~28.0 Monobloc 960*1615*765 205 45~60
38VR012~016H109011 33.5~45.0 1250*1615*765 275~325 46~63
38VR020H109013 56.0 1390*1615*765 360 45~60
38VR022~024H109013 61.5~67.0 1585*1615*765 385~390 46~63
38VR026~032H109013 73.0~90.0 2540*1615*765 555~600 46~63
38VS080C8SHGSC-F 8.0 Side Discharge 935*702*383 47 55
38VS100C8SHGSC-F 10.0 Side Discharge 1032*810*445 60 57
38VS112C8SHGSC-F 11.2 Side Discharge 1032*810*445 63 57
38VS120C8SHGSC-F 12.0 Side Discharge 1100*870*528 91 59
38VS140C8SHGSC-F 14.5 Side Discharge 1100*870*528 91 59
38VS160C8SHGSC-F 16.0 Side Discharge 1100*870*528 91 59
38VS120~16018SHGSC-F 12.0~16.0 Side Discharge 975*1335*400 91 58
38VS18018SHGSC-F 18.0 Side Discharge 975*1335*400 100.5 58
38VS20018SHGSC-F 20.0 Side Discharge 1015*1430*450 120.5 58
38VS180183HGSC 18.0 Side Discharge 975*1335*400 94.7 59
38VS200~224183HGSC 20.0~22.4 Side Discharge 1015*1430*450 112.7 59
38VS260183HGSC1 26.0 Side Discharge 1120*1549*528 130 60
38VS285~335183HGSC1 28.5~33.5 Side Discharge 1120*1549*528 144 60