Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

AquaSnap®
30RB

Air-Cooled Scroll Liquid Chiller
With R-410A Refrigerant

Cooling capacity: 18.8~35.5 kW

  • Quiet operation
  • Environmental care
  • Superior reliability
  • Easy and fast installation
  • Pro-Dialog Plus Control

AquaSnap® 30RB chillers provide compact footprint and quick installation benefiting customer high efficiency and absolute reliability.

Performance Features

  • Ozone-friendly R-410A refrigerant, Chlorine-free, ODP=0
  • High-efficiency scroll compressors
  • High full load energy efficiency leads to extremely low operating cost (30RB017~033)
  • Patented defrost control algorithm reduced the defrost cycle duration by an average of 50%
  • Low noise scroll compressors with low vibration levels
  • Low-noise fans enjoy quieter operation and free of intrusive low frequency noise

Reliability Features

  • Exceptional endurance tests ensure superior reliability to minimize chiller down-time
  • Heavy-gage galvanized steel frame
  • Leak-tight refrigerant circuit
  • Security grilles (factory-installed option or field-installed accessory)
  • EXV (Electronic expansion valve)

Maintenance Features

  • Permanently lubricated fan motor bearings
  • Quick-test function for step-by-step verification of the instruments, electrical components and motors

Installation Features

  • Factory charged with R-410A
  • All-in-one package
  • Structurally robust base
  • Standard unit with hydronic module including all necessary hydronic components
  • Circuit setter provided with optional pump package (factory-installed option)
  • Simplified electrical connections
  • Systematic factory operation test before shipment

Performance Features

  • Ozone-friendly R-410A refrigerant, Chlorine-free, ODP=0
  • High-efficiency scroll compressors
  • High full load energy efficiency leads to extremely low operating cost (30RB017~033)
  • Patented defrost control algorithm reduced the defrost cycle duration by an average of 50%
  • Low noise scroll compressors with low vibration levels
  • Low-noise fans enjoy quieter operation and free of intrusive low frequency noise

Reliability Features

  • Exceptional endurance tests ensure superior reliability to minimize chiller down-time
  • Heavy-gage galvanized steel frame
  • Leak-tight refrigerant circuit
  • Security grilles (factory-installed option or field-installed accessory)
  • EXV (Electronic expansion valve)

Maintenance Features

  • Permanently lubricated fan motor bearings
  • Quick-test function for step-by-step verification of the instruments, electrical components and motors

Installation Features

  • Factory charged with R-410A
  • All-in-one package
  • Structurally robust base
  • Standard unit with hydronic module including all necessary hydronic components
  • Circuit setter provided with optional pump package (factory-installed option)
  • Simplified electrical connections
  • Systematic factory operation test before shipment