Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

AquaForce®
61HXC

Water-Cooled Screw Heat Pump
With R-134a Refrigerant

Cooling capacity: 164~2,723 kW
Heating capacity: 191~3,181 kW

  • Designed exclusively for R-134a
  • Full/part load mode is more cost saving
  • High reliability
  • Easy installation
  • Simple to service
  • Triple sound reduction
  • Pro-Dialog controls

The 61HXC water source heat pump chiller with environmental stewardship HFC-134a refrigerant, high efficiency, and high reliability. Ideally suited to hotels, offices, schools, hospitals and building types.

Performance Features

  • Chlorine-free refrigerant HFC-134a
  • 06N twin-screw compressor achieves high full load efficiency
  • Flooded multi-pipe evaporator and condenser for increased heat exchange efficiency
  • Electronic expansion valve ensures high control precision
  • Entering-fluid temperature continuously monitored to detect flow or load changes
  • Compatible with Carrier Comfort Network (CCN) communication link
  • Certified in accordance with AHRI Standard 550/590

Reliability Features

  • Low voltage control circuits
  • Short cycle protection
  • Dual independent refrigeration circuits
  • Temperature reset from return fluid
  • Chilled water flow switch

Maintenance Features

  • Possibility to reverse the heat exchanger water inlet and outlet at the factory
  • Discharge and liquid line shutoff valves could be factory-installed
  • Mechanically cleanable condenser and evaporator
  • ON/OFF control switch

Installation Features

  • With a width of approximately 1.0m or less, only require minimum floor space in the plant room
  • Victaulic connections on the evaporator and condenser, easy and fast installation

Options

  • Shipped factory charged with refrigerant
  • Customer factory performance testing
  • Unit nitrogen factory charged(option)
  • Victaulic connections on the evaporator and condenser
  • Possibility to reverse the heat exchanger water inlet and outlet at the factory

Physical Data

  • Cooling capacity: 164~2723 kW
  • Heating capacity: 191~3181 kW
  • Water-side pressure: 1.0 MPa (standard), 1.6/2.0 MPa (option)
  • Power supply: 380V/400V/415V 50 Hz

Performance Features

  • Chlorine-free refrigerant HFC-134a
  • 06N twin-screw compressor achieves high full load efficiency
  • Flooded multi-pipe evaporator and condenser for increased heat exchange efficiency
  • Electronic expansion valve ensures high control precision
  • Entering-fluid temperature continuously monitored to detect flow or load changes
  • Compatible with Carrier Comfort Network (CCN) communication link
  • Certified in accordance with AHRI Standard 550/590

Reliability Features

  • Low voltage control circuits
  • Short cycle protection
  • Dual independent refrigeration circuits
  • Temperature reset from return fluid
  • Chilled water flow switch

Maintenance Features

  • Possibility to reverse the heat exchanger water inlet and outlet at the factory
  • Discharge and liquid line shutoff valves could be factory-installed
  • Mechanically cleanable condenser and evaporator
  • ON/OFF control switch

Installation Features

  • With a width of approximately 1.0m or less, only require minimum floor space in the plant room
  • Victaulic connections on the evaporator and condenser, easy and fast installation

Options

  • Shipped factory charged with refrigerant
  • Customer factory performance testing
  • Unit nitrogen factory charged(option)
  • Victaulic connections on the evaporator and condenser
  • Possibility to reverse the heat exchanger water inlet and outlet at the factory

Physical Data

  • Cooling capacity: 164~2723 kW
  • Heating capacity: 191~3181 kW
  • Water-side pressure: 1.0 MPa (standard), 1.6/2.0 MPa (option)
  • Power supply: 380V/400V/415V 50 Hz