Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

AquaForce®
30XW

Water-Cooled Liquid Screw Chiller
With R134a Refrigerant

Cooling capacity: 528~1,407 kW

  • Premium full load and part load performance
  • Absolute reliability
  • Easy and fast installation
  • Touch pilot control
  • Remote management

The Aquaforce® liquid chillers are the premium solution for industrial and commercial applications where installers, consultants and building owners require optimal performances and maximum quality. The Aquaforce liquid chillers are designed to meet current and future compactness.

Performance Features

  • Environmental stewardship and chlorine-free refrigerant HFC-134a
  • New twin-rotor screw compressor equipped with a high-efficiency motor
  • Variable capacity valve that permits exact matching of the cooling capacity to the load.
  • Flooded multi-pipe evaporator and condenser for increased heat exchange efficiency.
  • Electronic expansion device permitting operation at a lower condensing pressure and improved utilization of the evaporator heat exchange surface (superheat control)
  • Entering-fluid temperature continuously monitored to detect flow or load changes
  • Wye-delta starter or XL starter
  • Compatible with Carrier Comfort Network® (CCN) communication link
  • Certified in accordance with AHRI Standard 550/590

Reliability Features

  • Industrial-type screw compressors with oversized bearings and motor cooled by suction gas.
  • Dual independent refrigeration circuits (from 900 kW upwards).
  • Reduced number of moving parts, with compressor rotors directly driven by the motor, to lower the failure rate
  • Low voltage control circuits
  • Short cycle protection 

Maintenance Features

  • Hermetic twin screw compressors
  • Mechanically cleanable condenser and evaporator
  • Alarm contacts
  • Filter drier
  • Accessible service information including suction and discharge pressure and temperature using Navigator™ display module (factory-installed option or field-installed accessory)
  • Discharge and liquid line shutoff valves (factory-installed option)
  • ON/OFF control switch

Installation Features

  • With a relatively small width, only require minimum floor space in the plant room.
  • Victaulic connections on the evaporator and condenser, easy and fast installation
  • Possibility to reverse the heat exchanger water inlet and outlet at the factory
  • Fast commissioning, systematic factory operation test before shipment

Wide Application

  • Ice storage application with temperature down to -6° C to take advantage of off-peak electrical pricing and reduce operating cost
  • Suitable for LEED®-certified buildings and green projects, including underground rail systems, five-star hotels and high-end offices


LEED® is a registered trademark owned by the U.S. Green Building Council.

Options

  • Customer factory performance testing
  • Unit nitrogen factory charged(option)
  • Possibility to reverse the heat exchanger water inlet and outlet at the factory

Physical Data

  • Cooling capacity: 528~1,407 kW
  • Water pressure:
    • 1.0 MPa (standard)
    • 1.6 MPa/2.0 MPa (option)

Performance Features

  • Environmental stewardship and chlorine-free refrigerant HFC-134a
  • New twin-rotor screw compressor equipped with a high-efficiency motor
  • Variable capacity valve that permits exact matching of the cooling capacity to the load.
  • Flooded multi-pipe evaporator and condenser for increased heat exchange efficiency.
  • Electronic expansion device permitting operation at a lower condensing pressure and improved utilization of the evaporator heat exchange surface (superheat control)
  • Entering-fluid temperature continuously monitored to detect flow or load changes
  • Wye-delta starter or XL starter
  • Compatible with Carrier Comfort Network® (CCN) communication link
  • Certified in accordance with AHRI Standard 550/590

Reliability Features

  • Industrial-type screw compressors with oversized bearings and motor cooled by suction gas.
  • Dual independent refrigeration circuits (from 900 kW upwards).
  • Reduced number of moving parts, with compressor rotors directly driven by the motor, to lower the failure rate
  • Low voltage control circuits
  • Short cycle protection 

Maintenance Features

  • Hermetic twin screw compressors
  • Mechanically cleanable condenser and evaporator
  • Alarm contacts
  • Filter drier
  • Accessible service information including suction and discharge pressure and temperature using Navigator™ display module (factory-installed option or field-installed accessory)
  • Discharge and liquid line shutoff valves (factory-installed option)
  • ON/OFF control switch

Installation Features

  • With a relatively small width, only require minimum floor space in the plant room.
  • Victaulic connections on the evaporator and condenser, easy and fast installation
  • Possibility to reverse the heat exchanger water inlet and outlet at the factory
  • Fast commissioning, systematic factory operation test before shipment

Wide Application

  • Ice storage application with temperature down to -6° C to take advantage of off-peak electrical pricing and reduce operating cost
  • Suitable for LEED®-certified buildings and green projects, including underground rail systems, five-star hotels and high-end offices


LEED® is a registered trademark owned by the U.S. Green Building Council.

Options

  • Customer factory performance testing
  • Unit nitrogen factory charged(option)
  • Possibility to reverse the heat exchanger water inlet and outlet at the factory

Physical Data

  • Cooling capacity: 528~1,407 kW
  • Water pressure:
    • 1.0 MPa (standard)
    • 1.6 MPa/2.0 MPa (option)