Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

39XT

Air Handler
Custom Built, Double-Wall

Airflow range: 2,000~200,000 m³/h

  • Excellent casing performance
  • Complies with Eurovent EN1886 (T2/TB1/L2) Standards
  • Offer multiple air flow and external static pressure
  • Multi-functional options
  • Flexible applications
  • Variety of wind directions

Performance Features

  • Modular construction
  • Double skin panel construction, excellent heat preservation
  • Thermal break casing construction
  • Multiple filtration from pleated to HEPA filters
  • Energy recovery ventilator sections
  • Multiple fan options
  • Humidifiers for precise indoor climate conditioning
  • Standard insulated, fully drainable, sloped drain pans in galvanized or stainless steel (factory-installed option)
  • All service may be done through large, removable or hinged panels
  • Marine lights and viewports for interior component inspection
  • Variable frequency drives are programmed and started up at the factory

Options

  • Please contact local sales office for detail information

Physical Data

  • Panel thickness: 25 mm

Performance Features

  • Modular construction
  • Double skin panel construction, excellent heat preservation
  • Thermal break casing construction
  • Multiple filtration from pleated to HEPA filters
  • Energy recovery ventilator sections
  • Multiple fan options
  • Humidifiers for precise indoor climate conditioning
  • Standard insulated, fully drainable, sloped drain pans in galvanized or stainless steel (factory-installed option)
  • All service may be done through large, removable or hinged panels
  • Marine lights and viewports for interior component inspection
  • Variable frequency drives are programmed and started up at the factory

Options

  • Please contact local sales office for detail information

Physical Data

  • Panel thickness: 25 mm