Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

39G

Custom-Built Air Handler
Double Wall

Airflow range: 2,000~60,000 m³/h

  • Multi-functional options
  • Specially casing structure designed, with lower air leakage and good insulation performance
  • Provide a variety of control solutions

Performance Features

  • All units are shrink wrapped for complete protection while in transit
  • Double skin panel construction, excellent heat preservation
  • Thermal break casing construction
  • Built-in integrated control system(factory-installed option)
  • Chilled water, hot water, direct expansion (DX), and steam coils (factory-installed option)
  • Ultraviolet band C (UV-C) germicidal lamps (factory-installed option)
  • Multiple filtration from pleated to HEPA filters (factory-installed option)
  • Energy recovery ventilator (ERV) sections
  • Multiple fan options (factory-installed option)
  • Humidifiers for precise indoor climate conditioning (factory-installed option)
  • Internal and external face and bypass damper sections (factory installed option)

Reliability Features

  • Standard insulated, fully drainable, sloped drain pans in galvanized or stainless steel (factory-installed option)

Maintenance Features

  • Prepainted unit exterior (factory-installed option)
  • All service may be done through large, removable or hinged panels
  • Marine lights and viewports for interior component inspection (factory-installed option)

Installation Features

  • Units may be mounted in ceilings, closets, attics, etc.
  • Variable frequency drives are programmed and started up at the factory (factory-installed option)
  • Modular construction
  • Casing can be broken-down to individual panels and frame members

Options

  • Pre-filter
  • Medium-efficiency filter
  • HEPA filter
  • Hot water coil
  • Steam coil
  • Electrical heater
  • Various humidifiers
  • Attenuator
  • Heat recovery devices

Physical Data

  • Panel thickness: 25 mm

Performance Features

  • All units are shrink wrapped for complete protection while in transit
  • Double skin panel construction, excellent heat preservation
  • Thermal break casing construction
  • Built-in integrated control system(factory-installed option)
  • Chilled water, hot water, direct expansion (DX), and steam coils (factory-installed option)
  • Ultraviolet band C (UV-C) germicidal lamps (factory-installed option)
  • Multiple filtration from pleated to HEPA filters (factory-installed option)
  • Energy recovery ventilator (ERV) sections
  • Multiple fan options (factory-installed option)
  • Humidifiers for precise indoor climate conditioning (factory-installed option)
  • Internal and external face and bypass damper sections (factory installed option)

Reliability Features

  • Standard insulated, fully drainable, sloped drain pans in galvanized or stainless steel (factory-installed option)

Maintenance Features

  • Prepainted unit exterior (factory-installed option)
  • All service may be done through large, removable or hinged panels
  • Marine lights and viewports for interior component inspection (factory-installed option)

Installation Features

  • Units may be mounted in ceilings, closets, attics, etc.
  • Variable frequency drives are programmed and started up at the factory (factory-installed option)
  • Modular construction
  • Casing can be broken-down to individual panels and frame members

Options

  • Pre-filter
  • Medium-efficiency filter
  • HEPA filter
  • Hot water coil
  • Steam coil
  • Electrical heater
  • Various humidifiers
  • Attenuator
  • Heat recovery devices

Physical Data

  • Panel thickness: 25 mm