Skip to main content

Drycooler
09VE

Nominal cooling capacity : 100-1 870 kW

Drycoolers in this range are mainly designed for cooling water or glycol/water mix for condensers for water chillers and for free cooling. These devices are designed to be installed outdoors.

  • Compact design
  • Acoustic comfort
  • 40% smaller footprint
  • Sizes from 6 to 20 fans
  • 2 impeller diameters, 800 or 910 mm
  • Several rotation speeds up to 1270 rpm

Excellent resistance to corrosion

  • Coils with copper tubes and high-performance aluminum fins, resistant to fouling
  • Fan motor assemblies with profiled collars in galvanized steel with polyester powder paint or composite
  • Casing and feet in galvanized steel with polyester powder paint
  • Pre-coated aluminum fins
  • High efficiency coating on fins
  • Stainless steel tubes
  • Corrosiveness resistance category C5M
  • ATEX II 2G/3G
  • Terminal box
  • Protection cabinet
  • Control cabinet
  • Flanges
  • Counter-flanges
  • Fins protective screen
  • EC (Electrically commutated) motor
  • Drainable coil
  • Free cooling valve kit
  • Adiabatic cooler
  • Sizes from 6 to 20 fans
  • 2 impeller diameters, 800 or 910 mm
  • Several rotation speeds up to 1270 rpm

Excellent resistance to corrosion

  • Coils with copper tubes and high-performance aluminum fins, resistant to fouling
  • Fan motor assemblies with profiled collars in galvanized steel with polyester powder paint or composite
  • Casing and feet in galvanized steel with polyester powder paint
  • Pre-coated aluminum fins
  • High efficiency coating on fins
  • Stainless steel tubes
  • Corrosiveness resistance category C5M
  • ATEX II 2G/3G
  • Terminal box
  • Protection cabinet
  • Control cabinet
  • Flanges
  • Counter-flanges
  • Fins protective screen
  • EC (Electrically commutated) motor
  • Drainable coil
  • Free cooling valve kit
  • Adiabatic cooler

You may also like


Works well with