AquaSnap® - High temperature monobloc air-to-water heat pump with integrated hydraulic module
61AF 014-019
Refrigerant : R-407C
Compressor : scroll fixed-speed
Nominal heating capacity : 14-19 kW
The Aquasnap high-temperature heat pump range was designed for commercial applications such as the heating of offices, apartments and hotels as well as domestic hot water production in new and refurbished buildings.
- Hot water up to 65°C
- High energy efficiency level
- Hydronic module with Class A circulator
- Superior reliability
General description
- Small footprint and low height allowing it to blend in with any architectural styles
- Energy savings: certified Eurovent energy efficiency class A
- Operating range allows outside temperatures down to -20°C and leaving water temperatures up to 65°C for domestic hot water applications
- Intelligent unit control permits unit operation in extreme conditions, minimizing unit shut-down times
Quiet operation
- Low-noise scroll compressors with low vibration level
- The compressor assembly is installed on an independent chassis and supported by anti-vibration mountings
- Dynamic suction and discharge piping supports, minimizing vibration transmission (Carrier patent)
- Vertical evaporator coils
- Protection grilles on anti-vibration mountings to protect the heat exchanger against possible shocks
- Latest-generation low-noise Flying Bird™ fans, made of a composite material, are now even quieter and do not generate intrusive low-frequency noise
- Rigid fan installation for reduced start-up noise
Easy and fast installation
- Integrated hydronic module (option)
- Variable speed water pump
- Water filter protects the water pump against circulating debris
- Over-pressure valve
- Thermal insulation and frost protection down to -20°C, using an electrical resistance heater
- Easily removable panels
- Simplified electrical connections
- Fast commissioning
Economical operation
- Seasonal heating performance optimized
- Energy label A+
- Electronic expansion valve
- Dynamic superheat management
- Specific FreeDefrost algorithm
- Reduced maintenance costs
- Maintenance-free scroll compressors with vapour injection
- Pro-Dialog+ control offers fast diagnosis
Environmental care
- Non-ozone depleting R-407C refrigerant
- Leak-tight refrigerant circuit
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance test
Pro-Dialog+ control
- Energy management
- Seven day internal time schedule clock
- Set-point reset based on the outside air temperature or the return water temperature or on the water heat exchanger delta T
- Master/slave control of two heat pumps operating in parallel
- Start/stop based on the outside air temperature
- Ease-of-use
- New backlighted LCD interface includes a manual control potentiometer to ensure legibility under any lighting conditions
- Information displayed clearly in English, French, German, Italian and Spanish
- Pro-Dialog+ navigation uses intuitive tree-structure menus, similar to the Internet browsers. They are user-friendly and permit quick access to the principal operating parameters
Remote operating mode with volt-free contacts (standard)
- Start/stop
- Dual set-point
- Demand limit
- Alert indication
- Alarm indication
- User safety
- Water pump control
Remote interface (accessory)
Options
- Coils Corrosion protection
- Low noise level
- Very low noise level
- Unit with ductable fans
- Grilles and enclosure panels
- LP VSD single-pump
- frost protection
- Lon, J-Bus or BacNetgateway
- Master/slave operation
- Soft Starter
- Compliance with Russian regulations
- Welded exchangers connection kit
Accessories
- External water filter on the hydraulic module
General description
- Small footprint and low height allowing it to blend in with any architectural styles
- Energy savings: certified Eurovent energy efficiency class A
- Operating range allows outside temperatures down to -20°C and leaving water temperatures up to 65°C for domestic hot water applications
- Intelligent unit control permits unit operation in extreme conditions, minimizing unit shut-down times
Quiet operation
- Low-noise scroll compressors with low vibration level
- The compressor assembly is installed on an independent chassis and supported by anti-vibration mountings
- Dynamic suction and discharge piping supports, minimizing vibration transmission (Carrier patent)
- Vertical evaporator coils
- Protection grilles on anti-vibration mountings to protect the heat exchanger against possible shocks
- Latest-generation low-noise Flying Bird™ fans, made of a composite material, are now even quieter and do not generate intrusive low-frequency noise
- Rigid fan installation for reduced start-up noise
Easy and fast installation
- Integrated hydronic module (option)
- Variable speed water pump
- Water filter protects the water pump against circulating debris
- Over-pressure valve
- Thermal insulation and frost protection down to -20°C, using an electrical resistance heater
- Easily removable panels
- Simplified electrical connections
- Fast commissioning
Economical operation
- Seasonal heating performance optimized
- Energy label A+
- Electronic expansion valve
- Dynamic superheat management
- Specific FreeDefrost algorithm
- Reduced maintenance costs
- Maintenance-free scroll compressors with vapour injection
- Pro-Dialog+ control offers fast diagnosis
Environmental care
- Non-ozone depleting R-407C refrigerant
- Leak-tight refrigerant circuit
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance test
Pro-Dialog+ control
- Energy management
- Seven day internal time schedule clock
- Set-point reset based on the outside air temperature or the return water temperature or on the water heat exchanger delta T
- Master/slave control of two heat pumps operating in parallel
- Start/stop based on the outside air temperature
- Ease-of-use
- New backlighted LCD interface includes a manual control potentiometer to ensure legibility under any lighting conditions
- Information displayed clearly in English, French, German, Italian and Spanish
- Pro-Dialog+ navigation uses intuitive tree-structure menus, similar to the Internet browsers. They are user-friendly and permit quick access to the principal operating parameters
Remote operating mode with volt-free contacts (standard)
- Start/stop
- Dual set-point
- Demand limit
- Alert indication
- Alarm indication
- User safety
- Water pump control
Remote interface (accessory)
Options
- Coils Corrosion protection
- Low noise level
- Very low noise level
- Unit with ductable fans
- Grilles and enclosure panels
- LP VSD single-pump
- frost protection
- Lon, J-Bus or BacNetgateway
- Master/slave operation
- Soft Starter
- Compliance with Russian regulations
- Welded exchangers connection kit
Accessories
- External water filter on the hydraulic module