Skip to main content

AquaEdge® - Single-stage centrifugal liquid chiller
19XR/XRV Single Stage

Refrigerant : R-134a, R-513A

Compressor : centrifugal

Nominal cooling capacity : 1 000-5 300 kW

The Carrier 19XR/19XRV centrifugal chillers provide exceptional value by achieving energy efficiency levels as high as 6.8 (COPr) utilizing proven technology designed specifically for chlorine-free refrigerants.

  • Single-stage compressor
  • Industry-leading Efficiency with VFD
  • Standard or high-tier VFD on choice
  • Wide Application
  • Stable Operation
  • Low Sound Level
  • Modular Construction

carrier-AquaEdge-cooling
carrier-icon-refrigerant-HFC-R-134a
carrier-icon-refrigerant-R-513A
  • Nominal cooling capacities from 1 000 to 5 300 kW
  • Mix-match capabilities – a complete line of compressors and heat exchangers to ensure the optimal combination of machine components regardless of capacity, lift and efficiency specifications
  • Hermetic compressor – elimination of leak risks from the compressor/motor shaft sealing in an open compressor
  • Single-stage compressor with special features–aerodynamically contoured impellers, variable inlet guide vanes and movable diffusers for better compressor part and full-load operating efficiency
  • Variable speed compressor capability – improvement of part load efficiency and electrical performance
  • Heat exchangers certified by the European pressure vessels code (PED), and all marine code certifications
  • Interface Chiller Visual Control (ICVC) - a large LCD (liquid crystal display) features 4 menu-specific soft keys. The default display offers all in one glance review of key chiller operation data, simplifying the interaction between chiller and user

Touch Pilot control system

  • Strong control and monitoring function during chiller operation
  • 10.5" high resolution touch screen
  • Can support more than 10 languages
  • Real time display of operation parameters

carrier-chillers-and-heat-pumps-touch-pilot-control-screen-1
carrier-chillers-and-heat-pumps-touch-pilot-control-screen-2
carrier-chillers-and-heat-pumps-touch-pilot-control-screen-3
  • Two types of unit-mounted variable frequency drives (VFDs)
  • Refrigerant isolation valves allow the refrigerant to be stored inside the chiller during service
  • Hot gas by-pass for surge prevention during operation at high condensing temperature or for optimized operation at low load conditions
  • Spring isolators adapted for all chiller configurations
  • Unit-mounted starter reduces machine installation time and expense
  • High voltage motors available
  • CCN/JBus or CCN/BACnet: remote connection
  • 21 bar water heat exchanger
  • Waterbox with flanges and counter-flanges
  • Delivered in multiple sections to facilitate the installation
  • Refrigerant leak detector module: unit mounted sensor (not compatible with 19XRV VFD)
  • Nominal cooling capacities from 1 000 to 5 300 kW
  • Mix-match capabilities – a complete line of compressors and heat exchangers to ensure the optimal combination of machine components regardless of capacity, lift and efficiency specifications
  • Hermetic compressor – elimination of leak risks from the compressor/motor shaft sealing in an open compressor
  • Single-stage compressor with special features–aerodynamically contoured impellers, variable inlet guide vanes and movable diffusers for better compressor part and full-load operating efficiency
  • Variable speed compressor capability – improvement of part load efficiency and electrical performance
  • Heat exchangers certified by the European pressure vessels code (PED), and all marine code certifications
  • Interface Chiller Visual Control (ICVC) - a large LCD (liquid crystal display) features 4 menu-specific soft keys. The default display offers all in one glance review of key chiller operation data, simplifying the interaction between chiller and user

Touch Pilot control system

  • Strong control and monitoring function during chiller operation
  • 10.5" high resolution touch screen
  • Can support more than 10 languages
  • Real time display of operation parameters

carrier-chillers-and-heat-pumps-touch-pilot-control-screen-1
carrier-chillers-and-heat-pumps-touch-pilot-control-screen-2
carrier-chillers-and-heat-pumps-touch-pilot-control-screen-3
  • Two types of unit-mounted variable frequency drives (VFDs)
  • Refrigerant isolation valves allow the refrigerant to be stored inside the chiller during service
  • Hot gas by-pass for surge prevention during operation at high condensing temperature or for optimized operation at low load conditions
  • Spring isolators adapted for all chiller configurations
  • Unit-mounted starter reduces machine installation time and expense
  • High voltage motors available
  • CCN/JBus or CCN/BACnet: remote connection
  • 21 bar water heat exchanger
  • Waterbox with flanges and counter-flanges
  • Delivered in multiple sections to facilitate the installation
  • Refrigerant leak detector module: unit mounted sensor (not compatible with 19XRV VFD)
Documents

You may also like