Skip to main content

Drycooler
09PE

Nominal cooling capacity : 10-1 100 kW

The 09PE range is particularly suited to tertiary, industrial and healthcare applications. Drycoolers in this range are mainly designed for cooling water or glycol/water mix for condensers for water chillers and for free cooling. These devices are designed to be installed outdoors.

  • Performance
  • Flexibility
  • Intelligence
  • Energy optimization
  • Acoustic optimization
09PE is a large modular range, which offers:
  • 3 casings lengths (S,M or L module), allowing either the dimensions, the capacity or the power consumption to be optimized
  • Sizes, from 1 to 14 fans
  • 2 impeller diameters, 800 or 910 mm
  • Several rotation speeds, up to 1270 rpm
  • Configuration: horizontal or vertical unit

Excellent resistance to corrosion

  • Coils with copper tubes and headers, high-performance aluminum fins resistant to fouling
  • Fan motor assemblies with profiled collars in galvanized steel with polyester powder paint or composite
  • Casing and feet in galvanized steel with polyester powder paint
  • Protective enclosures on the elbows and headers
  • Pre-coated aluminum fins
  • High efficiency coating on fins
  • Stainless steel tubes
  • Corrosiveness resistance category C5M
  • ATEX II 2G/3G
  • Terminal box
  • Protection cabinet
  • Control cabinet
  • Maintenance switch
  • Counter-flanges
  • Raised feet
  • Fins protective screen
  • Vertical position
  • Stacking of 2 identical devices
  • Skid for transport by container
  • EC (Electrically commutated) motor
  • Drainable coil
  • Free cooling valve kit
  • Adiabatic cooler
09PE is a large modular range, which offers:
  • 3 casings lengths (S,M or L module), allowing either the dimensions, the capacity or the power consumption to be optimized
  • Sizes, from 1 to 14 fans
  • 2 impeller diameters, 800 or 910 mm
  • Several rotation speeds, up to 1270 rpm
  • Configuration: horizontal or vertical unit

Excellent resistance to corrosion

  • Coils with copper tubes and headers, high-performance aluminum fins resistant to fouling
  • Fan motor assemblies with profiled collars in galvanized steel with polyester powder paint or composite
  • Casing and feet in galvanized steel with polyester powder paint
  • Protective enclosures on the elbows and headers
  • Pre-coated aluminum fins
  • High efficiency coating on fins
  • Stainless steel tubes
  • Corrosiveness resistance category C5M
  • ATEX II 2G/3G
  • Terminal box
  • Protection cabinet
  • Control cabinet
  • Maintenance switch
  • Counter-flanges
  • Raised feet
  • Fins protective screen
  • Vertical position
  • Stacking of 2 identical devices
  • Skid for transport by container
  • EC (Electrically commutated) motor
  • Drainable coil
  • Free cooling valve kit
  • Adiabatic cooler
Documents

You may also like


Works well with