Skip to main content

Hybrid Terminal - Designed for Hospitality
36XH

Total cooling capacity up to 4,7 kW.

Heating capacity up to 8,8 kW.

Specially designed for the hotel market, the CARRIER 36XH meets the requirements of energy sobriety while offering the best level of thermal and acoustic comfort. 36XH combines great reactivity and capacities with high air volume management to meet Hotel manager's requirements :

  • 3 adaptive operation modes :
    • ECO / QUIET
    • COMFORT / QUIET
    • ACTIVE FAN / BOOST
  • Customer satisfaction :
    • Best-in-class individual comfort
    • High indoor air quality
    • Guest’s well being
    • Guest’s safety
  • Intermittent occupancy management
  • Costs control

carrier-IdroFan
  • The 36XH is an exclusive and patented innovation from CARRIER specialy designed for hotels needs
  • 3 sizes up to 4,7 kW total cooling capacity and total airflow up to 1 280 m3/h
  • 3 operation modes for a permanent adaptation of the system according to occupancy/ vacancy and seasonal needs:
    • ECO / QUIET mode: induced air only mode, for unoccupied periods or during the night. Energy efficient and very quiet
    • COMFORT / QUIET mode: adaptive mode that combines induced air and the action of the water coil. The water coil allows an agile and reactive operation to quickly reach the set points settled by the occupant
    • ACTIVE FAN / BOOST mode: mode combining the actions of the induced air, the water coil and the fan for specific or sudden needs such as a cold or heat peak or in order to completely renew the volume of air in the room, after the departure of the occupant for example
  • Fast reach of setpoint temperature :
    • High reactivity to meet load changes
    • High capacities as fan can force convection on demand for a fast reach of setpoint
    • 3 adaptive operation modes to fit perfectly to the setpoint temperature, no matter external conditions variations
  • Individual temperature settings
  • Very low noise operation
  • High Indoor Air Quality and high air renewal capacities
  • Free-cooling contributions during periods of operation in air conditioning mode
  • Operation with 7-12°C water regime as a fan coil or with chilled water regime at 14°C for a reduction in chilled water production costs and optimized sizing of the refrigeration units
  • Latent load management: internal heat inputs (lighting, bathroom steam, occupant presence, etc.) are taken into account
  • Very low load losses (limited impact on the air handling unit)
  • Fan: low consumption EC motorization

NTC controller

  • PID controller
  • Carrier Communication Network (CCN) AQUASMART compatible
  • EC motor management
  • Combines energy saving with optimised comfort
  • IAQ management with CO2 sensor (optional)

WTC controller

  • Open communication protocol BACnet
  • Communication PID controller
  • Large range of user interfaces
  • EC motor management
  • IAQ management with CO2 sensor (optional)
  • The 36XH is an exclusive and patented innovation from CARRIER specialy designed for hotels needs
  • 3 sizes up to 4,7 kW total cooling capacity and total airflow up to 1 280 m3/h
  • 3 operation modes for a permanent adaptation of the system according to occupancy/ vacancy and seasonal needs:
    • ECO / QUIET mode: induced air only mode, for unoccupied periods or during the night. Energy efficient and very quiet
    • COMFORT / QUIET mode: adaptive mode that combines induced air and the action of the water coil. The water coil allows an agile and reactive operation to quickly reach the set points settled by the occupant
    • ACTIVE FAN / BOOST mode: mode combining the actions of the induced air, the water coil and the fan for specific or sudden needs such as a cold or heat peak or in order to completely renew the volume of air in the room, after the departure of the occupant for example
  • Fast reach of setpoint temperature :
    • High reactivity to meet load changes
    • High capacities as fan can force convection on demand for a fast reach of setpoint
    • 3 adaptive operation modes to fit perfectly to the setpoint temperature, no matter external conditions variations
  • Individual temperature settings
  • Very low noise operation
  • High Indoor Air Quality and high air renewal capacities
  • Free-cooling contributions during periods of operation in air conditioning mode
  • Operation with 7-12°C water regime as a fan coil or with chilled water regime at 14°C for a reduction in chilled water production costs and optimized sizing of the refrigeration units
  • Latent load management: internal heat inputs (lighting, bathroom steam, occupant presence, etc.) are taken into account
  • Very low load losses (limited impact on the air handling unit)
  • Fan: low consumption EC motorization

NTC controller

  • PID controller
  • Carrier Communication Network (CCN) AQUASMART compatible
  • EC motor management
  • Combines energy saving with optimised comfort
  • IAQ management with CO2 sensor (optional)

WTC controller

  • Open communication protocol BACnet
  • Communication PID controller
  • Large range of user interfaces
  • EC motor management
  • IAQ management with CO2 sensor (optional)
idrofan-36xh-video
IdroFan®36XH - Designed for Hospitality
Carrier's new generation IdroFan®36XH hydronic hybrid terminal is designed to address the unique requirements of hospitality sector, combining thermal responsiveness, energy-efficiency, and guest comfort in a highly cost-effective package.
Documents

You may also like