Skip to main content

Standard static duct 20-200 Pa
40VDS

Type: Duct

Motor type: DC

Capacity: 1.5 -16 kW

  • Elegant slim design with T-shaped lifting eye with adjustable width and length direction
  • Hidden installation for a clean and sophisticated appearance
  • Standard draining pump with maximum 1200 mm lift

carrier-XCT-logo
Slim and compact design
  • 248 mm in height
Built-in drain pump
  • With 700 / 1200 mm pump head

Flexible bottom or rear air return

Comfortable
  • Washable filter included
  • Multi-gear air speed selection
Convenient
  • Optional location of air return
  • Friendly installation
  • Adjustable static pressure
  • Flexible selection according to the actual installation
  • Reserved fresh air inlet
Slim and compact design
  • 248 mm in height
Built-in drain pump
  • With 700 / 1200 mm pump head

Flexible bottom or rear air return

Comfortable
  • Washable filter included
  • Multi-gear air speed selection
Convenient
  • Optional location of air return
  • Friendly installation
  • Adjustable static pressure
  • Flexible selection according to the actual installation
  • Reserved fresh air inlet