Email has been sent to you , please check your spam/junk emails if you are unable to find the email.
Due to some internal error, the mail has not been sent.
Gemini® Select 38 Series outdoor condensing units feature two independent refrigerant circuits on all sizes. Each unit has its own highly efficient hermetic scroll compressor(s). All units are factory-wired and easily connected by refrigerant lines and control wiring to the matching Carrier indoor air-handling units. Various combinations of condensing units with air handlers provide packages to cover a wide range of commercial cooling solutions. Low roof-load weight distribution and weatherproof construction make these condensing units an excellent selection for rooftop or on-the-ground installations on commercial and industrial air conditioning applications.
LEGEND EER = Energy Efficiency Ratio IPLV = Integrated Part Load Value
NOTES 1. Unit performance is rated in accordance with ARI (Air Conditioning and Refrigeration Institute) Standard 365. 2. Ratings are based on 45°F (7.2°C) saturated suction temperature and 95°F (35°C) outside-air temperature, and include suction line losses.