TruVu™ Equipment Touch Displays
EQT2
TruVu ET 10 Display (EQT2-10), TruVu ET 7 Display (EQT2-7), TruVu ET 4 Display (EQT2-4)
Carrier’s TruVu™ equipment touch (ET) displays are available in three different sizes and connect to a single i-Vu controller. They provide building occupants with real-time visibility into indoor air quality (IAQ) metrics in their immediate area. They also provide facility managers and technicians a powerful user interface for managing the connected HVAC equipment.
- Available in three sizes
- Rugged, industrial grade front display
- Connects to a single i-Vu® controller using Rnet communications
- Intuitive icon-driven / website-like screen navigation
- Default system screens such as scheduling and trends
- Supports standard equipment touch files
- Supports international languages
- Support for graphics and animations
- Screen captures can be saved to a USB flash drive
- Built-in PDF viewer
- Touch files can be uploaded from connected controller or stored on TruVu ET display
- View current space temperature
- View operating mode (heat/cool/economizer)
- Change setpoints easily
- View and edit time schedules
- Initiate timed local override
- Multi-level password protection for security
- Convenient “snapshot” screen shows equipment graphic and operating status
- Easy access to equipment configuration, schedules, trends, and alarms
- Visual alarm indication
- Trending with support for pinch zoom and swiping to move along time line
- Works great as a technician tool and as a user interface
Power | 24DC (+/-15%), 1VA, Class 2 (purchased separately) | ||
Communication Ports | Comm Input Port: 2-wire EIA-485 port for connection to the Rnet sensor network (115kbps)
USB port: for upgrades, file copying and screen captures Micro USB On The Go (OTG) port: for firmware upgrades LAN Port: Disabled (for future use) |
||
System | OS: Android 6.0
Processor: Freescale Cortex A9 i.MX6 Dual Core 1GHz System Memory: 1 GB LPDDR3 RAM Storage: 8 GB onboard eMMC Flash storage |
||
Environmental Operating Range | -4°F to 140°F (-20° to 60°C) 10 to 90% RH, non-condensing | ||
Storage Temperature | -13°F to 158°F (-25°C to 70°C) | ||
Common Display | Contrast Ratio: 1000:1 (typ.)
Viewing Angle: -75~50(H); -75~75(V) Max Colors: 16.7M (8-bit) Touch: Projected Capacitive Multi-Touch (P-CAP) |
||
Unit Display | ET 10
Display: 10.1" TFT Resolution: 1280 x 800 pixels (149 ppi) Brightness: 350 cd/m (typ.) |
ET 7
Display: 7" TFT Resolution: 1024 x 600 pixels (170 ppi) Brightness: 320 cd/m (typ.) |
ET 4
Display: 4.3" TFT Resolution: 480 x 272 pixels (128 ppi) Brightness: 400 cd/m (typ.) |
Certifications | CE (Class B), FCC (Class B), UL 60950, Vibration EN60068-2-6, IP65 rated (front) IP20 rated (rear) |
- Available in three sizes
- Rugged, industrial grade front display
- Connects to a single i-Vu® controller using Rnet communications
- Intuitive icon-driven / website-like screen navigation
- Default system screens such as scheduling and trends
- Supports standard equipment touch files
- Supports international languages
- Support for graphics and animations
- Screen captures can be saved to a USB flash drive
- Built-in PDF viewer
- Touch files can be uploaded from connected controller or stored on TruVu ET display
- View current space temperature
- View operating mode (heat/cool/economizer)
- Change setpoints easily
- View and edit time schedules
- Initiate timed local override
- Multi-level password protection for security
- Convenient “snapshot” screen shows equipment graphic and operating status
- Easy access to equipment configuration, schedules, trends, and alarms
- Visual alarm indication
- Trending with support for pinch zoom and swiping to move along time line
- Works great as a technician tool and as a user interface
Power | 24DC (+/-15%), 1VA, Class 2 (purchased separately) | ||
Communication Ports | Comm Input Port: 2-wire EIA-485 port for connection to the Rnet sensor network (115kbps)
USB port: for upgrades, file copying and screen captures Micro USB On The Go (OTG) port: for firmware upgrades LAN Port: Disabled (for future use) |
||
System | OS: Android 6.0
Processor: Freescale Cortex A9 i.MX6 Dual Core 1GHz System Memory: 1 GB LPDDR3 RAM Storage: 8 GB onboard eMMC Flash storage |
||
Environmental Operating Range | -4°F to 140°F (-20° to 60°C) 10 to 90% RH, non-condensing | ||
Storage Temperature | -13°F to 158°F (-25°C to 70°C) | ||
Common Display | Contrast Ratio: 1000:1 (typ.)
Viewing Angle: -75~50(H); -75~75(V) Max Colors: 16.7M (8-bit) Touch: Projected Capacitive Multi-Touch (P-CAP) |
||
Unit Display | ET 10
Display: 10.1" TFT Resolution: 1280 x 800 pixels (149 ppi) Brightness: 350 cd/m (typ.) |
ET 7
Display: 7" TFT Resolution: 1024 x 600 pixels (170 ppi) Brightness: 320 cd/m (typ.) |
ET 4
Display: 4.3" TFT Resolution: 480 x 272 pixels (128 ppi) Brightness: 400 cd/m (typ.) |
Certifications | CE (Class B), FCC (Class B), UL 60950, Vibration EN60068-2-6, IP65 rated (front) IP20 rated (rear) |
California residents please see Proposition 65