i-Vu® Hourly Weather Add-On
ADD-HR-WTHR
Carrier® i-Vu® add-ons extend the capability of the i-Vu building automation system.
The hourly forecasting add-on extends the capability of the existing weather add-on (version 2.5 or higher) using data from the AccuWeather.com® weather service. Once licensed, the hourly forecasting capability is enabled in the weather add-on allowing i-Vu to execute intelligent control strategies based on hourly weather forecast data for the next five days. These predictive control strategies can help building operators maximize occupant comfort and energy efficiency indoors, while also optimizing the use of water in irrigation systems outdoors.
- Full 5-day, hourly forecast: Temperature | Dewpoint Wet bulb | Humidity
- Hourly precipitation forecast: Rain | Snow | Ice
- Wind conditions forecast: Direction | Speed | Gust speed
*Includes control program and i-Vu system graphic for easy deployment.
i-Vu Pro User Interface with latest cumulative patch (CIV-OPNPR or CIV-OPNPRUL or CIV-OPNPR16)
- Full 5-day, hourly forecast: Temperature | Dewpoint Wet bulb | Humidity
- Hourly precipitation forecast: Rain | Snow | Ice
- Wind conditions forecast: Direction | Speed | Gust speed
*Includes control program and i-Vu system graphic for easy deployment.
i-Vu Pro User Interface with latest cumulative patch (CIV-OPNPR or CIV-OPNPRUL or CIV-OPNPR16)