TruVu™ MPC Processor
TV-MPCXP

MPC Processor

The Carrier® TruVu™ MPC Processor provides multipurpose monitoring and control for a variety of HVAC system applications. Flexible and versatile, it supports multiple I/O configurations for accomplishing both common and custom HVAC control strategies.

The TruVu MPC Processor features built-in routing and integration capabilities, along with support for up to nine TruVu MPC I/O expansion modules and a total of 180 input/output points.


California residents please see Proposition 65.