Carrier® ChillerVu™
OPN-PSM-MPCXPE
Carrier® ChillerVu™ PSM-IO Module
Carrier ChillerVu is a sophisticated, scalable, native BACnet® control solution for chiller plant control and operation. It consists of a dedicated controller and a library of factory-engineered control programs that are specifically designed to cover the most common chiller plant configurations.
Carrier ChillerVu factory-engineered control programs, with “Plug ‘n Play” support for specific Carrier CCN® PIC chillers, are designed to provide efficient, automatic control over all aspects of a chiller plant, coordinating the control of chillers, pumps and towers into a finely tuned, cohesive system. Whether you have 2 or 20 chillers, the system is able to control Carrier 19, 23, or 30 series chillers (air- or water-cooled). Carrier ChillerVu also supports integration to chiller plant equipment using BACnet, LonWorks® and Modbus® protocols.


System Benefits
- Chiller Manager – Basic staging for up to 8 chillers, and expandable for larger plants
- Pump Managers – Primary, secondary, and condenser
- Coordinated staging for up to 8 headered chilled water pumps in constant or variable primary flow, and in primary/secondary arrangements
- Coordinated staging for up to 8 headered condenser water pumps in constant flow configurations
- Tower Manager - Coordinated control of up to 8 open or closed single cooling towers
- Single Tower - Self-contained tower control programs, including control points for both open and closed tower configurations
- Single Chiller – Complete control for single chiller systems, includin I/O for a single chiller with dedicated tower and associated pumps
- Chilled Water Pumps/Basic Arrangements – Single and dual pump control, lead/lag, lead/standby, constant volume, and variable speed
- Carrier® 23XRV Series Counter Flow (SCF) – This application provides control of two Carrier® 23XRV chiller piped in series/counterflow arrangement. (Certain restrictions apply. Please contact Control Systems Support for additional information regarding SCF applications).
Hardware Features
- Ethernet Port for LAN, BACnet IP, and/or Modbus TCP/IP communications
- BACnet Port for BACnet MS/TP communications
- Supports Auto-discovery of CCN® Devices on a RS-485 port
- Supports up to 1000 integration points for other plant equipment using BACnet, Modbus® and LonWorks® protocol
- Supports 20 I/O points directly (12 universal inputs, 8 universal outputs)
- Supports up to (6) MPC Open XPIO expanders (in any combination) for additional point capacity (164 I/O points total)
Software Features
- As part of i-Vu Tools, supports library-driven programming using EquipmentBuilder.
- Supports custom programming using Snap
- Supports i-Vu Pro user interface for startup & commissioning. NOTE: i-Vu Standard, i-Vu Plus, and Field Assistant are not supported at this time.
System Benefits
- Chiller Manager – Basic staging for up to 8 chillers, and expandable for larger plants
- Pump Managers – Primary, secondary, and condenser
- Coordinated staging for up to 8 headered chilled water pumps in constant or variable primary flow, and in primary/secondary arrangements
- Coordinated staging for up to 8 headered condenser water pumps in constant flow configurations
- Tower Manager - Coordinated control of up to 8 open or closed single cooling towers
- Single Tower - Self-contained tower control programs, including control points for both open and closed tower configurations
- Single Chiller – Complete control for single chiller systems, includin I/O for a single chiller with dedicated tower and associated pumps
- Chilled Water Pumps/Basic Arrangements – Single and dual pump control, lead/lag, lead/standby, constant volume, and variable speed
- Carrier® 23XRV Series Counter Flow (SCF) – This application provides control of two Carrier® 23XRV chiller piped in series/counterflow arrangement. (Certain restrictions apply. Please contact Control Systems Support for additional information regarding SCF applications).
Hardware Features
- Ethernet Port for LAN, BACnet IP, and/or Modbus TCP/IP communications
- BACnet Port for BACnet MS/TP communications
- Supports Auto-discovery of CCN® Devices on a RS-485 port
- Supports up to 1000 integration points for other plant equipment using BACnet, Modbus® and LonWorks® protocol
- Supports 20 I/O points directly (12 universal inputs, 8 universal outputs)
- Supports up to (6) MPC Open XPIO expanders (in any combination) for additional point capacity (164 I/O points total)
Software Features
- As part of i-Vu Tools, supports library-driven programming using EquipmentBuilder.
- Supports custom programming using Snap
- Supports i-Vu Pro user interface for startup & commissioning. NOTE: i-Vu Standard, i-Vu Plus, and Field Assistant are not supported at this time.