Carlyle Condensing Units
07HY
20 to 150 Nominal Tons
70 to 525 Nominal kW
From a wide selection of compressors, condensers, and accessories, Carrier now provides a completely factory-assembled compressor unit that you can combine with either a remote condenser or a factory-assembled condensing unit. Included in the factory-assembled compressor units (05FY) are the compressor, steel base, motor, control panel, and accessories. The factory-assembled condensing units (07FY) consist of all features of the compressor unit above plus a condenser. On both the factory-assembled compressor unit and the condensing unit, the required interconnecting wiring is included to minimize field start-up time and costs. The factory-assembled condensing units also include the interconnecting piping.
- 3-year compressor warranty
- 40 to 150 ton range
- High operating efficiency
- Multi-drive application
- Multi-speed range
- Multi-motor/voltage combinations
- Multi-condenser combinations
Available for use with R-22, R-134A, R-404A, R-407A, R-407C, R-507 and other refrigerants. Download Carlyle selection software at www.carlylecompressor.com. For more information, contact RCD Customer Service.
- 3-year compressor warranty
- 40 to 150 ton range
- High operating efficiency
- Multi-drive application
- Multi-speed range
- Multi-motor/voltage combinations
- Multi-condenser combinations
Available for use with R-22, R-134A, R-404A, R-407A, R-407C, R-507 and other refrigerants. Download Carlyle selection software at www.carlylecompressor.com. For more information, contact RCD Customer Service.