Skip to main content

High Wall
40VK*S-7S

Type: High Wall

Motor type: DC

Capacity: 1.5 - 9 kW

  • Stylish & exclusive design with LED display
  • Cover panel using ABS-material to improve surface brightness and tenacity
  • Easy-support clip to enable simple installation
  • High efficiency DC powered fan
  • PCB integrated design, flexible piping direction arrangement
  • PM 2.5 filter available (optional)

carrier-XCT-logo
Easy service and maintenance
  • Easy removal of air filters for cleaning
  • Remote on/off function and alarm function
  • Easy access to indoor unit components
Comfortable
  • Washable filter included
  • Independent control of the air flow directions
  • Multi-gear air speed selection
Aesthetic
  • Streamlined design
  • Easily fits in with different interior designs
Easy service and maintenance
  • Easy removal of air filters for cleaning
  • Remote on/off function and alarm function
  • Easy access to indoor unit components
Comfortable
  • Washable filter included
  • Independent control of the air flow directions
  • Multi-gear air speed selection
Aesthetic
  • Streamlined design
  • Easily fits in with different interior designs
carrier-video-variable-refrigerant-flow-systems-xct7
Carrier introduces XCT7, our latest generation of VRF systems
XCT7 VRF systems provide unmatched advantages for customers including improved reliability, enhanced system performance, high efficiency, a large operating range, easy installation and incredible flexibility.
carrier-video-screenshot-XCT7-Last-VRF
Carrier VRF: Side Discharge Outdoor units
This brand new range include Side Discharge outdoor units perfectly suited for small or narrow spaces.
With their compact design, XCT7 Side Discharge units are easy to install and maintain. Discover all XCT7 features in our video.
#Carrier #turntotheexperts #XCT7 #VRF
Documents

Works well with


Controls