Skip to main content

HRV
40VH*A-7G

Type: Ventilation

Motor type: AC

Capacity: 3.5 - 14 kW

  • Efficiency up to 78% on temperature exchanger & 65% on enthalpy (cooling)
  • Independent 220V power supply
  • Can run in slight over-pressure or under-pressure mode
  • Efficient heat recovery air processing

carrier-XCT-logo
Comfortable
  • Washable filter included
  • Multi-gear air speed selection
This unit doesn't require refrigerant connection
  • Optional drain pump
Comfortable
  • Washable filter included
  • Multi-gear air speed selection
This unit doesn't require refrigerant connection
  • Optional drain pump
carrier-vrf-indoor-units-en
XCT7 VRF range: indoor units for every scenario

Carrier provides a variety of quiet and aesthetic VRF indoor units. With 4 types of cassettes, 3 types of ducts, 4 types of console and high wall, and 1 type of ventilation units, you are sure to find the right indoor unit for you.

Documents

Works well with


Controls