Skip to main content

AquaSnap® - Air-cooled scroll chiller
30RBM / 30RBP

Refrigerant : R-410A

Compressor : scroll fixed-speed

Nominal cooling capacity : 170-520 kW

AquaSnap liquid chillers are the best solution for commercial and industrial applications where installers, engineering and design departments and building owners require reduced installation costs, optimal performance and the highest quality.

  • High full-load and part-load efficiency
  • Compact and simple to install
  • Low sound level
  • Low refrigerant charge
  • Superior reliability

The AquaSnap liquid chillers feature two versions:

The AquaSnap 30RBM features a compact all-in-one package optimised for full-load applications where reduced investment cost si required. For cold or hot climates, the AquaSnap can be equipped with specific options to operate from -20°C up to +52°C.

The AquaSnap Greenspeed® 30RBP is a compact all-in-one package optimised for part-load applications where high SEER, SEPR and IPLV are required. Additionally, the low sound levels achieved under part-load conditions can be very beneficial for sensitive acoustic applications. The AquaSnap Greenspeed® operates from -20°C up to 48°C as standard.

Very economical operation

  • High unit full- and part-load energy efficiency and efficient design of the water side
  • Specific control functions to reduce unit cooling energy use during occupied and unoccupied periods
  • Greenspeed® variable-speed pump to reduce pumping energy consumption by up to two-thirds (option recommended by Carrier)
  • Extra energy savings through multiple options: direct expansion free-cooling without glycol on one or two refrigerating circuits, partial heat recovery
  • Reduced maintenance costs

Low sound level

  • Condenser with fixed-speed fans (30RBM models)
  • Condenser with Greenspeed® low noise variable-speed fans (30RBP models for even quieter operation)
  • Specific control functions or features to reduce noise level during the night or unoccupied periods

Quick and easy installation

  • Compact design
  • Integrated hydronic module (optional)
  • Built-in hydraulic module with Greenspeed® variable-speed pump (option recommended by Carrier)
  • Simplified electrical connections
  • Fast unit commissioning

Reduced installation costs

  • Optional Greenspeed® variable-speed pump with hydraulic module (option recommended by Carrier)
  • No buffer tank required

Environmentally responsible

  • R-410A non-ozone depleting refrigerant
  • Reduced direct warming potential:
    • Low R-410A refrigerant charge
    • Leak-tight refrigerant circuit with minimum brazed connections
    • Reduced unit energy use (high full- and part-load efficiency)
    • Pumping energy consumption can be reduced by up to 2/3 using Greenspeed® variable-speed pumps

Superior reliability

  • State-of-the-art concept
  • Auto-adaptive control
  • Exceptional endurance tests

Novation® aluminium micro-channel heat exchangers

  • Novation® microchannel coils technology
  • Extra-resistant aluminium alloy
  • Corrosion resistance
  • Can be used in moderate marine and urban environments
  • Approximately 10% more efficient than a traditional coil
  • 40% reduction in the amount of refrigerant used in the chiller
  • Reduces air pressure losses by 50%
  • Can be cleaned very quickly

SmartVu™ control

  • Intuitive and user-friendly, coloured, 4.3" interface
  • 10 languages available
  • Easy access to the controller box
  • Password protection
  • Night-mode
  • Energy management
carrier-aquasnap-air-cooled-chiller-30RBM-30RBP-control-screen

Remote management as standard

  • Easily accessed from the internet
  • Multiple remote control, monitoring and diagnostic possibilities
  • Optional communication gateways
  • Start/Stop of the machine
  • Dual set-point management
  • Water pump control

Remote management (EMM option)

  • Extended remote control possibilities: room temperature, set-point reset, etc.
  • Coils corrosion protection
  • Medium or low temperature brine solution
  • Winter operation down to -20°C for 30RBM only
  • Partial heat recovery
  • Low noise level
  • Very low noise level
  • Unit with ductable fans
  • Grilles and enclosure panels
  • Hydraulic module with choice of pump
  • Water buffer tank module
  • Expansion tank
  • Frost protection
  • DX Free Cooling system
  • Lon, J-Bus or BacNet gateway
  • Master/slave operation
  • Free Cooling dry cooler management
  • Soft starter
  • 230V electrical plug
  • Compliance with Russian regulations
  • Welded exchangers connection kit
  • Shell and tubes heat exchanger for 30RBM/RBP 160-260

The AquaSnap liquid chillers feature two versions:

The AquaSnap 30RBM features a compact all-in-one package optimised for full-load applications where reduced investment cost si required. For cold or hot climates, the AquaSnap can be equipped with specific options to operate from -20°C up to +52°C.

The AquaSnap Greenspeed® 30RBP is a compact all-in-one package optimised for part-load applications where high SEER, SEPR and IPLV are required. Additionally, the low sound levels achieved under part-load conditions can be very beneficial for sensitive acoustic applications. The AquaSnap Greenspeed® operates from -20°C up to 48°C as standard.

Very economical operation

  • High unit full- and part-load energy efficiency and efficient design of the water side
  • Specific control functions to reduce unit cooling energy use during occupied and unoccupied periods
  • Greenspeed® variable-speed pump to reduce pumping energy consumption by up to two-thirds (option recommended by Carrier)
  • Extra energy savings through multiple options: direct expansion free-cooling without glycol on one or two refrigerating circuits, partial heat recovery
  • Reduced maintenance costs

Low sound level

  • Condenser with fixed-speed fans (30RBM models)
  • Condenser with Greenspeed® low noise variable-speed fans (30RBP models for even quieter operation)
  • Specific control functions or features to reduce noise level during the night or unoccupied periods

Quick and easy installation

  • Compact design
  • Integrated hydronic module (optional)
  • Built-in hydraulic module with Greenspeed® variable-speed pump (option recommended by Carrier)
  • Simplified electrical connections
  • Fast unit commissioning

Reduced installation costs

  • Optional Greenspeed® variable-speed pump with hydraulic module (option recommended by Carrier)
  • No buffer tank required

Environmentally responsible

  • R-410A non-ozone depleting refrigerant
  • Reduced direct warming potential:
    • Low R-410A refrigerant charge
    • Leak-tight refrigerant circuit with minimum brazed connections
    • Reduced unit energy use (high full- and part-load efficiency)
    • Pumping energy consumption can be reduced by up to 2/3 using Greenspeed® variable-speed pumps

Superior reliability

  • State-of-the-art concept
  • Auto-adaptive control
  • Exceptional endurance tests

Novation® aluminium micro-channel heat exchangers

  • Novation® microchannel coils technology
  • Extra-resistant aluminium alloy
  • Corrosion resistance
  • Can be used in moderate marine and urban environments
  • Approximately 10% more efficient than a traditional coil
  • 40% reduction in the amount of refrigerant used in the chiller
  • Reduces air pressure losses by 50%
  • Can be cleaned very quickly

SmartVu™ control

  • Intuitive and user-friendly, coloured, 4.3" interface
  • 10 languages available
  • Easy access to the controller box
  • Password protection
  • Night-mode
  • Energy management
carrier-aquasnap-air-cooled-chiller-30RBM-30RBP-control-screen

Remote management as standard

  • Easily accessed from the internet
  • Multiple remote control, monitoring and diagnostic possibilities
  • Optional communication gateways
  • Start/Stop of the machine
  • Dual set-point management
  • Water pump control

Remote management (EMM option)

  • Extended remote control possibilities: room temperature, set-point reset, etc.
  • Coils corrosion protection
  • Medium or low temperature brine solution
  • Winter operation down to -20°C for 30RBM only
  • Partial heat recovery
  • Low noise level
  • Very low noise level
  • Unit with ductable fans
  • Grilles and enclosure panels
  • Hydraulic module with choice of pump
  • Water buffer tank module
  • Expansion tank
  • Frost protection
  • DX Free Cooling system
  • Lon, J-Bus or BacNet gateway
  • Master/slave operation
  • Free Cooling dry cooler management
  • Soft starter
  • 230V electrical plug
  • Compliance with Russian regulations
  • Welded exchangers connection kit
  • Shell and tubes heat exchanger for 30RBM/RBP 160-260

You may also like


Works well with