Skip to main content
carrier-aquaedge-chiller-plant

COMMERCIAL CHILLERS/HEAT PUMPS

ONE COMPANY. TONS OF CAPACITY.

With a wide range of types, capacities and sustainable refrigerant options, Carrier is a leader in chiller technology. In fact, we always have been.

From the invention of the first centrifugal chiller in 1922 to today’s AquaEdge™ 23XRV – the world’s leading efficiency screw chiller – Carrier has consistently led the way in efficient, reliable chiller technology.

 
Filters
Application
Cooling Type
Compression
Max Cooling Capacity(kW)
Max Heating Capacity (kW)
Refrigerant

No Results Found

carrier-16de-absorption-chiller

Cooling Capacity Range (kW): 528~5265

Type: Double-effect steam-fired absorption chiller

Refrigerant: Water

16DE/DEH https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/16de-16deh/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1547990162/carrier/commercial-hvac-asia/products/chillers/carrier-16de-absorption-chiller.jpg
carrier-16dn-absorption-chiller

Cooling Capacity Range (kW): 352~5265

Type: Double-effect direct-fired absorption chiller

Refrigerant: Water

16DN/DNH https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/16dn-16dnh/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1547990162/carrier/commercial-hvac-asia/products/chillers/carrier-16dn-absorption-chiller.jpg
carrier-16jl-absorption-chiller

Cooling Capacity Range (kW): 246~2878

Type: Single-effect hot water absorption chiller

Refrigerant: Water

16JL https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/16jl/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1547990162/carrier/commercial-hvac-asia/products/chillers/carrier-16jl-absorption-chiller.jpg
carrier-19xr-centrifugal-chiller

Cooling Capacity Range (kW): 1055~10548

Type: Water-cooled centrifugal liquid chiller

Refrigerant: R134a

AquaEdge® 19XR/XRV/XRE https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/19xr-19xrv-19re/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1547990162/carrier/commercial-hvac-asia/products/chillers/carrier-19xr-centrifugal-chiller.jpg
carrier-23xrv-screw-chiller

Cooling Capacity Range (kW): 615~2109

Type: water-cooled high-efficiency variable-speed screw liquid chiller

Refrigerant: R134a

AquaEdge® 23XRV https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/23xrv/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1547990163/carrier/commercial-hvac-asia/products/chillers/carrier-23xrv-screw-chiller.jpg
carrier-30hxc-water-cooled-chiller

Cooling Capacity Range (kW): 241~1300

Type: Water-cooled screw liquid chiller

Refrigerant: R134a

AquaForce® 30HXC https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/30hxc/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1547990164/carrier/commercial-hvac-asia/products/chillers/carrier-30hxc-water-cooled-chiller.jpg
carrier-30kac-air-cooled-scroll-chiller

Cooling Capacity Range (kW): 16.2~195

Type: Air-cooled scroll liquid chiller

Refrigerant: R410A

30KAC https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/30kac/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1548599444/carrier/commercial-hvac-asia/products/variable-refrigerant-flow/carrier-30kac-air-cooled-scroll-chiller.jpg
carrier-30kwc-water-cooled-scroll-chiller

Cooling Capacity Range (kW): 26.5~209.3

Type: Water-cooled scroll liquid chiller

Refrigerant: R410A

30KWC https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/30kwc/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1548599445/carrier/commercial-hvac-asia/products/variable-refrigerant-flow/carrier-30kwc-water-cooled-scroll-chiller.jpg
carrier-30kas-air-cooled-screw-chiller

Cooling Capacity Range (kW): 140.6~703.2

Type: Air-cooled screw liquid chiller

Refrigerant: R134a

30KAS https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/30kas/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1548599445/carrier/commercial-hvac-asia/products/variable-refrigerant-flow/carrier-30kas-air-cooled-screw-chiller.jpg
carrier-30kws-water-cooled-screw-chiller-A

Cooling Capacity Range (kW): 140.6~1758

Type: Water-cooled screw liquid chiller

Refrigerant: R134a

30KWS https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/30kws/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1548599445/carrier/commercial-hvac-asia/products/variable-refrigerant-flow/carrier-30kws-water-cooled-screw-chiller-A.jpg
carrier-30rb-air-cooled-chiller-TBD

Cooling Capacity Range (kW): 18.8~783

Type: Air-cooled scroll liquid chiller

Refrigerant: R410A

AquaSnap® 30RB https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/30rb/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1547990160/carrier/commercial-hvac-asia/products/chillers/carrier-30rb-air-cooled-chiller-TBD.jpg
carrier-30xa-air-cooled-chiller-B

Cooling Capacity Range (kW): 490~1230

Type: Air-cooled screw liquid chiller

Refrigerant: R134a

AquaForce® 30XA/XAV https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/30xa-30xav/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1548598562/carrier/commercial-hvac-asia/products/chillers/carrier-30xa-air-cooled-chiller-B.jpg
carrier-30xw-water-cooled-chiller

Cooling Capacity Range (kW): 528~1407

Type: Water-cooled screw liquid chiller

Refrigerant: R134a

AquaForce® 30XW https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/30xw/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1548598546/carrier/commercial-hvac-asia/products/chillers/carrier-30xw-water-cooled-chiller.jpg
carrier-30xwg-screw-chiller

Cooling Capacity Range (kW): 880~1887

Type: Water-cooled screw liquid chiller

Refrigerant: R134a

AquaForce® 30XW-G https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/30xwg/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1548598546/carrier/commercial-hvac-asia/products/chillers/carrier-30xwg-screw-chiller.jpg
carrier-30xwv-water-cooled-chiller

Cooling Capacity Range (kW): 567~1619

Heating Capacity Range(KW): 624~1793

Type: Water-cooled high-efficency variable-speed screw liquid chiller/heatpump

Refrigerant: R134a

AquaForce® 30XW-V https://www.carrier.com/commercial/en/tw/products/commercial-products/chillers/30xwv/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1547990161/carrier/commercial-hvac-asia/products/chillers/carrier-30xwv-water-cooled-chiller.jpg