High Wall Copper ION Inverter Air Conditioner
TVEB (Copper ION)
Cooling capacity : 9,200 - 24,000 BTU/H
- Inverter System
- With R32 Refrigerant
- Unexpectedly convenient control through the Carrier In The Air application
- Exceptionally clean with X-Ionizer
- Exceptional cooling with 4-Way Auto Louver
- Enhanced protection with PCB Coating and Copper Coil
- Exceptional value with Inverter technology: cooler, quieter, and more energy-efficient
- Energy saving EGAT No. 5
- 7 years - compressor warranty
- 3 years - part warranty
- Ionizer Kit delivering advanced air purification to promote a healthier home, free from PM2.5 dust, bacteria, and viruses
- 4-Way auto louver with automatically adjustable swing, distributing cool air evenly in all directions throughout the room
- WiFi App Control, Effortlessly control your air conditioner through your smartphone with the Carrier In The Air app. Supports instant voice commands and real-time power consumption tracking, all in one application
- PM 2.5 filter
- Self-Cleaning system cleans after use, removing moisture and reducing the buildup of dirt
- Automatic operation even during power outages - continuous, uninterrupted cooling
- Use copper coil material that is resistant to corrosion in all weather conditions and easy to maintain
- PCB Coating, protective layer against corrosion and moisture on the PCB, helping prevent foreign substances that could damage the board
- Electrical circuit protection system, including current filtering and safeguards against voltage drops or surges.
- Acrylic Resin, special coating for the evaporator coil that reduces the buildup of dirt, dust, and bacteria
- Removable drain tray for effortless cleaning and superior hygiene
- Big airflow, quiet operation
- Ionizer Kit delivering advanced air purification to promote a healthier home, free from PM2.5 dust, bacteria, and viruses
- 4-Way auto louver with automatically adjustable swing, distributing cool air evenly in all directions throughout the room
- WiFi App Control, Effortlessly control your air conditioner through your smartphone with the Carrier In The Air app. Supports instant voice commands and real-time power consumption tracking, all in one application
- PM 2.5 filter
- Self-Cleaning system cleans after use, removing moisture and reducing the buildup of dirt
- Automatic operation even during power outages - continuous, uninterrupted cooling
- Use copper coil material that is resistant to corrosion in all weather conditions and easy to maintain
- PCB Coating, protective layer against corrosion and moisture on the PCB, helping prevent foreign substances that could damage the board
- Electrical circuit protection system, including current filtering and safeguards against voltage drops or surges.
- Acrylic Resin, special coating for the evaporator coil that reduces the buildup of dirt, dust, and bacteria
- Removable drain tray for effortless cleaning and superior hygiene
- Big airflow, quiet operation