Skip to main content
English EN | Tiếng Việt TH  Contact Us      Find a Dealer

High Wall TECH V Inverter Air Conditioner
NVAA (TECH V)

  • Inverter System
  • With R32 Refrigerant
  • Better performance Bluefin coating material enhances heat exchange efficiency.
  • Inverter technology: cooler, quieter, and more energy-efficient
  • Corrosion resistance
  • Energy saving EGAT No. 5
  • 5 years compressor warranty
  • 1 year spare part warranty
  • 7-segment LED display shows temperature readings and operational icons, including error codes when a fault occurs
  • PM 2.5 filter
  • Self-Cleaning system cleans after use, removing moisture and reducing the buildup of dirt
  • Automatic operation even during power outages - continuous, uninterrupted cooling
  • Use copper coil material that is resistant to corrosion in all weather conditions and easy to maintain
  • Big airflow, quiet operation
  • 7-segment LED display shows temperature readings and operational icons, including error codes when a fault occurs
  • PM 2.5 filter
  • Self-Cleaning system cleans after use, removing moisture and reducing the buildup of dirt
  • Automatic operation even during power outages - continuous, uninterrupted cooling
  • Use copper coil material that is resistant to corrosion in all weather conditions and easy to maintain
  • Big airflow, quiet operation