Skip to main content

Compact air handling unit
39CQ

Air flow : 1 000-6 000 m³/h

The 39CQ air handling unit is a modular ventilation unit, which can be configured to meet all your requirements whilst complying with current standards. It is particularly well suited to tertiary buildings: administration, offices, education facilities, libraries, community centers, cafes, hotels, restaurants, shopping centers, nursing homes, healthcare facilities and collective housing.

  • The modular Ultra-Slim AHU is the guaranteed perfect solution
  • Ideal for a compact installation
  • Available in single-flow or aligned or adjacent dual-flow versions
  • 3 sizes to handle air flow rates from 1 000 to 6 000 m3/h
  • Available in several versions: single-flow, aligned  dual-flow or adjacent dual-flow
  • Used for fresh air change, air recirculation, air extraction and air handling
  • 3 models:
    • horizontal ceiling-mounted version, accessed from underneath
    • horizontal floor-mounted version, accessed from the top
    • vertical wall-mounted version, accessed via the front

Casing

  • Double-skin panels made from sheet steel, galvanized on both sides, thickness 8/10 mm
  • RAL 7035 lacquer coated finish on external panels
  • M0/A1 fire rating
  • Mineral wool, thickness 25 mm

Connection and utilities

  • Hydraulic connection possible on the right or left (to be specified when ordering)
  • The access doors are positioned according to the choice of model

Damper

  • Uncased external damper
  • Damper in choice of sealing class 1 or 3, as per EN 1751
  • Damper thickness 110 mm and height 310 mm
  • Optional servomotor

Filtration

  • Filter cell with universal dimensions
  • Three filtration stages possible per air flow rate
  • Pleated filters in efficiency class G4, M5, F7 and F9 HPE
  • Short bag filters in efficiency classes M6 to F7
  • Rigid bag filters in efficiency classes M6 to F9
  • Pressure tapping as standard on each filtration stage
  • Option, pressure switch, pressure gauge, …

Heat exchange coil

  • Hydraulic coil: copper tubes and aluminum fins
  • Evaporator coil: copper tubes and aluminum fins
  • Electric heater

Ventilation

  • "Plug fan" type direct drive FMA
  • 1 or 2 FMA for each air flow rate, depending on the size and conditions
  • Plug fan combined with a motor at the end of the shaft
  • AC motor with optional frequency inverter
  • EC motor (electronically commutated motor with built-in variable speed control)
  • 2-channel mixing box: 3 air flow positions available
  • 3-way mixing box
  • Angled or straight plenum
  • Sound attenuator
  • Adjacent plate heat exchanger
  • Control
  • 3 sizes to handle air flow rates from 1 000 to 6 000 m3/h
  • Available in several versions: single-flow, aligned  dual-flow or adjacent dual-flow
  • Used for fresh air change, air recirculation, air extraction and air handling
  • 3 models:
    • horizontal ceiling-mounted version, accessed from underneath
    • horizontal floor-mounted version, accessed from the top
    • vertical wall-mounted version, accessed via the front

Casing

  • Double-skin panels made from sheet steel, galvanized on both sides, thickness 8/10 mm
  • RAL 7035 lacquer coated finish on external panels
  • M0/A1 fire rating
  • Mineral wool, thickness 25 mm

Connection and utilities

  • Hydraulic connection possible on the right or left (to be specified when ordering)
  • The access doors are positioned according to the choice of model

Damper

  • Uncased external damper
  • Damper in choice of sealing class 1 or 3, as per EN 1751
  • Damper thickness 110 mm and height 310 mm
  • Optional servomotor

Filtration

  • Filter cell with universal dimensions
  • Three filtration stages possible per air flow rate
  • Pleated filters in efficiency class G4, M5, F7 and F9 HPE
  • Short bag filters in efficiency classes M6 to F7
  • Rigid bag filters in efficiency classes M6 to F9
  • Pressure tapping as standard on each filtration stage
  • Option, pressure switch, pressure gauge, …

Heat exchange coil

  • Hydraulic coil: copper tubes and aluminum fins
  • Evaporator coil: copper tubes and aluminum fins
  • Electric heater

Ventilation

  • "Plug fan" type direct drive FMA
  • 1 or 2 FMA for each air flow rate, depending on the size and conditions
  • Plug fan combined with a motor at the end of the shaft
  • AC motor with optional frequency inverter
  • EC motor (electronically commutated motor with built-in variable speed control)
  • 2-channel mixing box: 3 air flow positions available
  • 3-way mixing box
  • Angled or straight plenum
  • Sound attenuator
  • Adjacent plate heat exchanger
  • Control

You may also like


Works well with