Skip to main content

Décor™ Pro

Cassette Ductless Split-System
Puron® (R-410A) Refrigerant
230V-1Ph-60Hz

1.5 to 3.0 nominal tons

carrier-decor-pro-logo puron-refrigerant

Features

  • 360° air flow
  • Built-in drain pump
  • Turbo cooling
  • Sleep mode
  • Cost savings
  • Corrosion-resistant casing
  • Independent vane control

System Performance

Size
(tons)
Type Fan coil
model
Condensing unit
model
Rating capacity
at T1 condition
EER COP
Cooling
(Btu/h)
Heating
(kW)
1.5 Cooling only 42KTD018HS 38KTD018HS 16000 - 12.00 -
2.0 Cooling only 42KTD024HS 38KTD024HS 23500 - 12.05 -
3.0 Cooling only 42KTD036HS 38KTD036HS 34500 - 11.70 -
1.5 Heat pump 42QTD018HS 38QTD018HS 16000 4.9 11.85 3.77
2.0 Heat pump 42QTD024HS 38QTD024HS 23500 7.0 12.37 3.33
3.0 Heat pump 42QTD036HS 38QTD036HS 34500 10.5 12.32 3.60

 

42K/Q Indoor Fan Coil Weights & Dimensions

Size
(Tons)
Type Model Net weight
(kg)
Dimensions (mm)
Width Depth Height
1.5 Cooling only 42KTD018HS 21.0 840 840 205
2.0 Cooling only 42KTD024HS 23.5 840 840 245
3.0 Cooling only 42KTD036HS 28.0 840 840 287
1.5 Heat pump 42QTD018HS 21.0 840 840 205
2.0 Heat pump 42QTD024HS 23.5 840 840 245
3.0 Heat pump 42QTD036HS 28.0 840 840 287

 

38K/Q Outdoor Condensing Unit Weights & Dimensions

Size
(Tons)
Type Model Compressor Net weight
(kg)
Dimensions (mm)
Width Depth Height
1.5 Cooling only 38KTD018HS Rotary 48.0 845 320 700
2.0 Cooling only 38KTD024HS Rotary 60.0 945 395 810
3.0 Cooling only 38KTD036HS Scroll 90.0 900 350 1170
1.5 Heat pump 38QTD018HS Rotary 49.0 845 320 700
2.0 Heat pump 38QTD024HS Rotary 64.0 945 395 810
3.0 Heat pump 38QTD036HS Scroll 98.0 900 350 1170

Notes:
1. Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB).
2. We reserve the right to change these features and/or specifications without notice and without incurring any liability.

Features

  • 360° air flow
  • Built-in drain pump
  • Turbo cooling
  • Sleep mode
  • Cost savings
  • Corrosion-resistant casing
  • Independent vane control

System Performance

Size
(tons)
Type Fan coil
model
Condensing unit
model
Rating capacity
at T1 condition
EER COP
Cooling
(Btu/h)
Heating
(kW)
1.5 Cooling only 42KTD018HS 38KTD018HS 16000 - 12.00 -
2.0 Cooling only 42KTD024HS 38KTD024HS 23500 - 12.05 -
3.0 Cooling only 42KTD036HS 38KTD036HS 34500 - 11.70 -
1.5 Heat pump 42QTD018HS 38QTD018HS 16000 4.9 11.85 3.77
2.0 Heat pump 42QTD024HS 38QTD024HS 23500 7.0 12.37 3.33
3.0 Heat pump 42QTD036HS 38QTD036HS 34500 10.5 12.32 3.60

 

42K/Q Indoor Fan Coil Weights & Dimensions

Size
(Tons)
Type Model Net weight
(kg)
Dimensions (mm)
Width Depth Height
1.5 Cooling only 42KTD018HS 21.0 840 840 205
2.0 Cooling only 42KTD024HS 23.5 840 840 245
3.0 Cooling only 42KTD036HS 28.0 840 840 287
1.5 Heat pump 42QTD018HS 21.0 840 840 205
2.0 Heat pump 42QTD024HS 23.5 840 840 245
3.0 Heat pump 42QTD036HS 28.0 840 840 287

 

38K/Q Outdoor Condensing Unit Weights & Dimensions

Size
(Tons)
Type Model Compressor Net weight
(kg)
Dimensions (mm)
Width Depth Height
1.5 Cooling only 38KTD018HS Rotary 48.0 845 320 700
2.0 Cooling only 38KTD024HS Rotary 60.0 945 395 810
3.0 Cooling only 38KTD036HS Scroll 90.0 900 350 1170
1.5 Heat pump 38QTD018HS Rotary 49.0 845 320 700
2.0 Heat pump 38QTD024HS Rotary 64.0 945 395 810
3.0 Heat pump 38QTD036HS Scroll 98.0 900 350 1170

Notes:
1. Cooling capacity is based on following condition: Indoor Air Temperatures 27°C (DB) / 19°C (WB) and Outdoor Air temperatures 35°C (DB) / 24°C (WB).
2. We reserve the right to change these features and/or specifications without notice and without incurring any liability.