Skip to main content

AquaSnap® - Inverter air-cooled liquid chiller & reversible air to water heat pump
30RQV

Refrigerant : R-410A

Compressor : rotary

Nominal cooling capacity : 15-18 kW

Nominal heating capacity : 17-21 kW

The Aquasnap Greenspeed® liquid heat pump range was designed for commercial applications such as the air conditioning of offices, hotels and large residential houses.

  • Easy and fast installation
  • Hydraulic module available
  • Inverter technology compressor and fans
  • Superior reliability

Quiet operation

  • Low noise Greenspeed® variable-speed fans
  • Low-noise inverter twin-rotary compressor with low vibration levels
  • Advanced technology providing maximum energy-efficiency with high capacity available at peak conditions and optimized efficiency at low and mid compressor speeds
  • Vertical air heat exchanger coils
  • The latest-generation low-noise fans are now even quieter and do not generate intrusive low-frequency noise
  • Rigid fan installation for reduced start-up noise.

Easy and fast installation

  • Integrated hydraulic module (option)
  • Compact unit with an exceptionally small footprint
  • Easily removable panels
  • A neutral color (RAL 7035) to facilitate the integration in residential area
  • Simplified electrical connections
  • Fast commissioning

Economical operation

  • Increased seasonal efficiency
    • In accordance with EN 14825:2013, Average Climate, energy label reach A+
    • Exceptionally high energy efficiency of the AquaSnap Greenspeed® unit is the result of a long qualification and optimization process
  • Reduced maintenance costs
    • Maintenance-free twin rotary compressors
    • Fast diagnosis of possible incidents and their history via the user interface WUI
    • R-410A refrigerant is easier to use than other refrigerant blends

Environmental care

  • Ozone friendly R-410A refrigerant
  • Leak-tight refrigerant circuit

Superior reliability

  • State-of-the-art concept
  • Auto-adaptive control
  • Exceptional endurance tests

NHC Control

  • Ease-of-use
    • NHC control can be associated with a new User interface (WUI) which allow an easy access to the configuration parameters (frequency compressor, refrigerant circuit temperature, sets points, air temp, entering water temp, alarm report)
    • This user interface is also very intuitive in its use. It allows reading and easy selection of the operating mode. The functions are represented by icons on the LCD backlit screen
    • To facilitate the use of this interface, 3 levels of access are available: end user, installer, and factory
  • Heating and cooling mode
  • Domestic hot water
  • Master/slave control of 4 units operating in parallel
  • Scheduling period
  • Choice of control product, 3 options to drive 30RQV 017-021:
    • Dry contact
    • User interface WUI
    • ModBus protocol
carrier-NHC-user-interface

Quiet operation

  • Low noise Greenspeed® variable-speed fans
  • Low-noise inverter twin-rotary compressor with low vibration levels
  • Advanced technology providing maximum energy-efficiency with high capacity available at peak conditions and optimized efficiency at low and mid compressor speeds
  • Vertical air heat exchanger coils
  • The latest-generation low-noise fans are now even quieter and do not generate intrusive low-frequency noise
  • Rigid fan installation for reduced start-up noise.

Easy and fast installation

  • Integrated hydraulic module (option)
  • Compact unit with an exceptionally small footprint
  • Easily removable panels
  • A neutral color (RAL 7035) to facilitate the integration in residential area
  • Simplified electrical connections
  • Fast commissioning

Economical operation

  • Increased seasonal efficiency
    • In accordance with EN 14825:2013, Average Climate, energy label reach A+
    • Exceptionally high energy efficiency of the AquaSnap Greenspeed® unit is the result of a long qualification and optimization process
  • Reduced maintenance costs
    • Maintenance-free twin rotary compressors
    • Fast diagnosis of possible incidents and their history via the user interface WUI
    • R-410A refrigerant is easier to use than other refrigerant blends

Environmental care

  • Ozone friendly R-410A refrigerant
  • Leak-tight refrigerant circuit

Superior reliability

  • State-of-the-art concept
  • Auto-adaptive control
  • Exceptional endurance tests

NHC Control

  • Ease-of-use
    • NHC control can be associated with a new User interface (WUI) which allow an easy access to the configuration parameters (frequency compressor, refrigerant circuit temperature, sets points, air temp, entering water temp, alarm report)
    • This user interface is also very intuitive in its use. It allows reading and easy selection of the operating mode. The functions are represented by icons on the LCD backlit screen
    • To facilitate the use of this interface, 3 levels of access are available: end user, installer, and factory
  • Heating and cooling mode
  • Domestic hot water
  • Master/slave control of 4 units operating in parallel
  • Scheduling period
  • Choice of control product, 3 options to drive 30RQV 017-021:
    • Dry contact
    • User interface WUI
    • ModBus protocol
carrier-NHC-user-interface
Documents

You may also like