AquaSnap® - Reversible air-to-water heat pump
30RQS
Refrigerant : R-410A
Compressor : scroll fixed-speed
Nominal cooling capacity : 40-150 kW
Nominal heating capacity : 40-155 kW
The Aquasnap range of liquid air-to-water heat pumps was designed for commercial (air conditioning of offices, hotels etc.) or industrial (low-temperature process units etc.) applications.
- Commercial and industrial applications
- Compact design
- Quiet operation
- Variable water flow
- Partial heat reclaim
Quiet operation
- Low-noise scroll compressors installed on an independent chassis and supported by flexible anti-vibration mountings
- Dynamic suction and discharge piping support, minimizing vibration transmission (Carrier patent).
- Vertical condenser coils
- Protection grilles on anti-vibration mountings to protect the heat exchanger against possible shocks
- Low-noise 4th generation Flying Bird™ fans, made of a composite material
Easy and fast installation
- Integrated hydraulic module (option)
- Small footprint and a low height
- Easily removable panels
- Simplified electrical connections
- Fast commissioning
Economical operation
- Increased energy efficiency at part load
- Refrigerant circuit includes several compressors connected in parallel
- The electronic expansion device (EXV) allows operation at a lower condensing pressure (SEER and SCOP Seasonal performances optimization)
- Dynamic superheat management for better utilization of the water heat exchanger surface
- Defrost cycle optimization (30RQS)
- Reduced maintenance costs
- Maintenance-free scroll compressors
- Fast diagnosis of possible incidents and their history via the Touch Pilot Junior control
- R410A refrigerant is easier to use than other refrigerant blends
- Variable-speed pump (optional)
Environmental care
- Ozone friendly R410A refrigerant
- Leak-tight refrigerant circuit
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance tests
Touch Pilot Junior control
- Energy management
- Internal time schedule clock
- Set-point offset based on the outside air temperature
- Master/slave control of two heat pumps operating in parallel
- Integrated advanced communication features
- Night mode
- Easy and high-speed communication technology over Ethernet (IP) to a building management system
- Access to multiple unit parameters
- User-friendly and intuitive 4.3" color touch screen user interface
- Concise and clear information is available in local languages
- Complete menu, customized for different users

Remote management (standard)
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Start/Stop of the machine
- Dual set-point management
- Demand limit
- Operation indication
- Alarm indication
- Coils Corrosion protection
- Medium or low temperature brine solution
- Winter operation down to -20°C
- Partial heat recovery
- Very low noise level
- Grilles and enclosure panels
- Hydraulic module with choice of pump
- Water buffer tank module
- Expansion tank
- Frost protection
- Lon, J-Bus or BacNet gateway
- External boiler or electrical heaters management
- Master/slave operation
- Main disconnect switch without fuse
- Soft Starter
- Reinforced EMC filtration
- Compliance with Russian regulations
- Welded exchangers connection kit
Quiet operation
- Low-noise scroll compressors installed on an independent chassis and supported by flexible anti-vibration mountings
- Dynamic suction and discharge piping support, minimizing vibration transmission (Carrier patent).
- Vertical condenser coils
- Protection grilles on anti-vibration mountings to protect the heat exchanger against possible shocks
- Low-noise 4th generation Flying Bird™ fans, made of a composite material
Easy and fast installation
- Integrated hydraulic module (option)
- Small footprint and a low height
- Easily removable panels
- Simplified electrical connections
- Fast commissioning
Economical operation
- Increased energy efficiency at part load
- Refrigerant circuit includes several compressors connected in parallel
- The electronic expansion device (EXV) allows operation at a lower condensing pressure (SEER and SCOP Seasonal performances optimization)
- Dynamic superheat management for better utilization of the water heat exchanger surface
- Defrost cycle optimization (30RQS)
- Reduced maintenance costs
- Maintenance-free scroll compressors
- Fast diagnosis of possible incidents and their history via the Touch Pilot Junior control
- R410A refrigerant is easier to use than other refrigerant blends
- Variable-speed pump (optional)
Environmental care
- Ozone friendly R410A refrigerant
- Leak-tight refrigerant circuit
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance tests
Touch Pilot Junior control
- Energy management
- Internal time schedule clock
- Set-point offset based on the outside air temperature
- Master/slave control of two heat pumps operating in parallel
- Integrated advanced communication features
- Night mode
- Easy and high-speed communication technology over Ethernet (IP) to a building management system
- Access to multiple unit parameters
- User-friendly and intuitive 4.3" color touch screen user interface
- Concise and clear information is available in local languages
- Complete menu, customized for different users

Remote management (standard)
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Start/Stop of the machine
- Dual set-point management
- Demand limit
- Operation indication
- Alarm indication
- Coils Corrosion protection
- Medium or low temperature brine solution
- Winter operation down to -20°C
- Partial heat recovery
- Very low noise level
- Grilles and enclosure panels
- Hydraulic module with choice of pump
- Water buffer tank module
- Expansion tank
- Frost protection
- Lon, J-Bus or BacNet gateway
- External boiler or electrical heaters management
- Master/slave operation
- Main disconnect switch without fuse
- Soft Starter
- Reinforced EMC filtration
- Compliance with Russian regulations
- Welded exchangers connection kit
Documents