Idrofan® - Concealed fan coil unit
42ET
Cooling capacity : 0.7-7 kW
Heating capacity : 0.9-7.7 kW
Air flow : 110-1 100 m³/h
The Carrier 42ET is available in different sizes with 2-pipe, or 4-pipe coils, with an air flow range from 112 to 1087 m3/h, a total cooling capacity range from 0.7 kW to 6.98 kW and a heating capacity range from 0.88 kW to 7.63 kW.
- Ducted unit for false ceiling application
- Easy installation
- Easy maintenance
General description
- Compact and modular ducted unit, designed for any false ceiling installation
- Reliable and economical for tertiary building as hotel guest rooms, offices or light commercial applications
- Low height of 235 mm (sizes 2/3/4/5)
- Two types of asynchronous fan motor assembly available:
- Standard version
- Low noise level version
- G1 filter as standard.
Configuration flexibility
Each of the 42ET sizes can be equipped
- With a direct air supply/return.
- With a rectangular sleeve on the return and/or supply for connection to a rectangular duct.
Stand alone thermostat 33T
2 types of thermostats:
- Type A : a two-pipe application equipped with alternating current motors
- Type B : four or two-type applications equipped with electric heating and alternating current motors
Wall-mounted controls can easily and discreetly be integrated into any room environment. The operating range goes from 10°C to 30°C.
General description
- Compact and modular ducted unit, designed for any false ceiling installation
- Reliable and economical for tertiary building as hotel guest rooms, offices or light commercial applications
- Low height of 235 mm (sizes 2/3/4/5)
- Two types of asynchronous fan motor assembly available:
- Standard version
- Low noise level version
- G1 filter as standard.
Configuration flexibility
Each of the 42ET sizes can be equipped
- With a direct air supply/return.
- With a rectangular sleeve on the return and/or supply for connection to a rectangular duct.
Stand alone thermostat 33T
2 types of thermostats:
- Type A : a two-pipe application equipped with alternating current motors
- Type B : four or two-type applications equipped with electric heating and alternating current motors
Wall-mounted controls can easily and discreetly be integrated into any room environment. The operating range goes from 10°C to 30°C.