Skip to main content

AquaSnap® - Ductable air-cooled liquid chiller
30RBSY

Refrigerant : R-410A

Compressor : scroll fixed-speed

Nominal cooling capacity : 40-160kW

The Aquasnap liquid chiller range was designed for commercial (air conditioning of offices, hotels, etc.) or industrial (low-temperature process units etc.) applications.

  • Compact design
  • High static available pressure
  • Quiet operation
  • Variable speed fans
  • Variable water flow (optional)

Quiet operation

  • Low-noise scroll compressors installed on an independent chassis and supported by anti-vibration mountings
  • Low noise fans made of a composite material
  • Vertical condenser coils
  • Fan motor controlled by a variable-frequency controller, to allow adjustment of the fan speed in accordance with the ducting for optimised efficiency

Easy and fast installation

  • Flying bird IV fans controlled by a variable-frequency controller to provide up to 240 Pa available pressure (depending on the size) at nominal flow rate
  • Flow control in accordance with the ducting for optimized efficiency with the possibility to program a maximum supply air flow
  • Small unit footprint with a low height for easy installation in most buildings
  • Integrated hydraulic module
  • Simplified electrical connections
  • Fast commissioning

Economical operation

  • Variable-speed pump (option)
  • Variable-speed fan
  • Increased energy efficiency at part load
  • Reduced maintenance costs

Environmental care

  • Non-ozone depleting R-410A refrigerant
  • Leak-tight refrigerant circuit

Superior reliability

  • State-of-the-art concept
  • Auto-adaptive control
  • Exceptional endurance tests

Novation® Aluminum micro-channel heat exchangers

  • Novation® microchannel coils technology
  • Extra-resistant aluminum alloy
  • Corrosion resistance
  • Can be used in moderate marine and urban environments
  • Approximately 10% more efficient than a traditional coil
  • 40% reduction in the amount of refrigerant used in the chiller
  • Reduces air pressure losses by 50%
  • Can be cleaned very quickly

Touch Pilot Junior control

  • Energy management
    • Internal time schedule clock
    • Set-point offset based on the outside air temperature
    • Master/slave control of two heat pumps operating in parallel
  • Integrated advanced communication features
    • Night mode
    • Easy and high-speed communication technology over Ethernet (IP) to a building management system
    • Access to multiple unit parameters
  • User-friendly and intuitive 4.3" color touch screen user interface
carrier-chillers-and-heat-pumps-touch-pilot-junior-control-screen

Remote management as standard

  • Easily accessed from the internet
  • Multiple remote control, monitoring and diagnostic possibilities
  • Optional communication gateways
  • Start/Stop of the machine
  • Dual set-point management
  • Water pump control
  • Coils Corrosion protection
  • Medium or low temperature brine solution
  • Partial heat recovery
  • Very low noise level
  • Grilles and enclosure panels
  • Suction filter
  • Hydraulic module with choice of pump
  • Expansion tank
  • Frost protection
  • Lon, J-Bus or BacNet gateway
  • Master/slave operation
  • Free Cooling dry cooler management
  • Main disconnect switch without fuse
  • Soft Starter
  • Reinforced EMC filtration
  • Welded exchangers connection kit

Quiet operation

  • Low-noise scroll compressors installed on an independent chassis and supported by anti-vibration mountings
  • Low noise fans made of a composite material
  • Vertical condenser coils
  • Fan motor controlled by a variable-frequency controller, to allow adjustment of the fan speed in accordance with the ducting for optimised efficiency

Easy and fast installation

  • Flying bird IV fans controlled by a variable-frequency controller to provide up to 240 Pa available pressure (depending on the size) at nominal flow rate
  • Flow control in accordance with the ducting for optimized efficiency with the possibility to program a maximum supply air flow
  • Small unit footprint with a low height for easy installation in most buildings
  • Integrated hydraulic module
  • Simplified electrical connections
  • Fast commissioning

Economical operation

  • Variable-speed pump (option)
  • Variable-speed fan
  • Increased energy efficiency at part load
  • Reduced maintenance costs

Environmental care

  • Non-ozone depleting R-410A refrigerant
  • Leak-tight refrigerant circuit

Superior reliability

  • State-of-the-art concept
  • Auto-adaptive control
  • Exceptional endurance tests

Novation® Aluminum micro-channel heat exchangers

  • Novation® microchannel coils technology
  • Extra-resistant aluminum alloy
  • Corrosion resistance
  • Can be used in moderate marine and urban environments
  • Approximately 10% more efficient than a traditional coil
  • 40% reduction in the amount of refrigerant used in the chiller
  • Reduces air pressure losses by 50%
  • Can be cleaned very quickly

Touch Pilot Junior control

  • Energy management
    • Internal time schedule clock
    • Set-point offset based on the outside air temperature
    • Master/slave control of two heat pumps operating in parallel
  • Integrated advanced communication features
    • Night mode
    • Easy and high-speed communication technology over Ethernet (IP) to a building management system
    • Access to multiple unit parameters
  • User-friendly and intuitive 4.3" color touch screen user interface
carrier-chillers-and-heat-pumps-touch-pilot-junior-control-screen

Remote management as standard

  • Easily accessed from the internet
  • Multiple remote control, monitoring and diagnostic possibilities
  • Optional communication gateways
  • Start/Stop of the machine
  • Dual set-point management
  • Water pump control
  • Coils Corrosion protection
  • Medium or low temperature brine solution
  • Partial heat recovery
  • Very low noise level
  • Grilles and enclosure panels
  • Suction filter
  • Hydraulic module with choice of pump
  • Expansion tank
  • Frost protection
  • Lon, J-Bus or BacNet gateway
  • Master/slave operation
  • Free Cooling dry cooler management
  • Main disconnect switch without fuse
  • Soft Starter
  • Reinforced EMC filtration
  • Welded exchangers connection kit
Documents

You may also like