Skip to main content

AquaSnap® - Ductable air-cooled liquid scroll chiller
30PA

Refrigerant : R-410A 

Compressor : scroll fixed-speed

Nominal cooling capacity : 17-36kW

The 30PA cooling only are compact, outdoor air/water units. These units have been made for operation indoors, offers an optimal solution for all process cooling application.

  • Packaged unit all in one 
  • High efficiency 
  • Silent operation
  • Configuration flexibility
  • Ductable feature for indoor installation

carrier-AquaSnap-cooling
carrier-icon-refrigerant-HFC-R-410A

Available in two versions:

  • STD (Standard)
  • HEE (High Energy Efficiency)

Casing

  • Casing made of galvanized steel metal with polyster paint, colour RAL 7035
  • Self-supporting and isolated frame

Outdoor circuit

  • Coil with copper pipes and aluminium fins
  • Condensate drain pan
  • Choice of air supply position
  • Supply fan: Standard or High Energy Efficiency version

Cooling circuit

  • Hermetic scroll-type compressor, with acoustic insulating cover, assembled over antivibration mounts
  • Crankcase heater
  • Thermostatic expansion valve with external equalization
  • Anti-acid dehydrating filter

Indoor circuit 

  • Thermally isolated, welded stainless steel plate exchanger

Protections

  • High and low pressure pressostats
  • Differential pressure switch for control of water flow
  • Water anti-freeze protection built into the control
  • Refrigerant anti-freeze protection
  • Compressor discharge temperature control
  • Non-return valve built into the compressor discharge
  • Compressor thermal protection
  • Main door switch
  • Automatic switch in the control circuit
  • Magnetothermic protection switches for the compressor and fan motor power line
  • Timing the disconnection of the circulation pump
  • Failure safety device for the circulation pump

Electric panel

  • Complete and fully wired electric panel. Insulated panel cover to prevent condensation
  • IP55 protection
  • Power supply with neutral and main ground connection
  • Compressor and fan motor contacts

Electronic control panel 30PA

The 30PA control is basically comprised of a µPC SMAL control board, a pGD1 graphic terminal, a TCO user terminal (optional for remote control) and sensors.
 
Main functions:
  • Selection of inlet water temperature set-points
  • Permanent control and optimization of the operating parameters
  • Safety management
  • Timing of the compressor
  • Regulation of the water outlet temperature
  • Timer and weekly programming
  • Failure diagnosis and main alarm

pGD1 terminal

This graphic terminal, installed on the electric panel of the machine, allows :
  • The initial programming of the unit
  • Modification of operating mode
  • Unit ON / OFF
  • Selection of the operating mode
  • Setting of set-points
  • On-screen display of controlled variables and sensor values measured
  • On screen display of active alarms and historical records of alarms
carrier-graphic-terminal

TCO user terminal (optional for remote control)

The TCO user terminal, for remote control, allows:
  • Modification of some operating parameters
  • Unit ON / OFF
  • Selection of the operating mode and setting of set-points
  • On-screen display some controlled variables and probe values
  • On-screen display of alarms codes
carrier-user-terminal

Configuration

  • Vertical air supply, M01 assembly (default horizontal supply, M00 assembly)
  • In the STD version : different configurations of available pressure from 7 to 35 mm.w.c. configuration
  • Vertical air supply, M01 assembly (default horizontal supply, M00 assembly)
  • In the STD version : different configurations of available pressure from 7 to 35 mm.w.c.

Climatic conditions

  • In units with the STD version that work in cooling with an outdoor temperature lower than 12°C, the condensation pressure control allowing an "all seasons" operation (up to -15°C) is mandatory. This is performed per motorized damper in the fan outlet.
  • Coils protection : 
    • Coil with copper pipes and copper fins (upon request)
    • Coil with copper pipes and aluminum fins with polyurethane and blygold coating
  • During periods with low outdoor temperatures, anti-freeze protection for the unit :
    • Electrical heaters in the condensate drain pan. Mandatory when outdoor temperatures are below 3°C
    • Operation with glycol water up to a minimum outlet temperature of -7°C
    • Anti-freeze protection with flexible electrical heaters around the pipe of the hydraulic circuit

Installation

  • Antivibration mounts made of rubber
  • Protection grille for the coil
  • Gravimetric filters in the return air. The filters frame is removable, and upon request, it is possible to supply the frame independently with the unit, to be joined on site
  • Flexible ducts for supply and return air
  • Flexible hydraulic connections (500mm), supplied in the kit
Available for:
  • Inlet / outlet of the unit
  • Inlet / outlet of the desuperheater circuit
  • For 30PA units, filter with stainless steel mesh (500 microns), supplied in the kit
  • Cut-off and water control valves, supplied in the kit
  • High-pressure and low-pressure gauges in the cooling circuit

Energy recovery

Desuperheater circuit which includes : 
  • Thermally isolated, welded stainless steel plate exchanger for working in a closed circuit in the recovery of hot gases
  • Draining valve and ball valve
  • Hot water recovery control thermostat
  • Option for a 3-speed hot water circulation pump

Electric panel

  • Compressor soft starter
  • Transformer for power supply without neutral
  • Voltage 400 / 440V - 60 Hz (Upon request)
  • Energy meter for monitoring of the power consumption of the installation

Control / communications management

  • TCO user terminal, for remote control
  • RS485 serial cards for network communication with protocols : Carel, Modbus, LonWorks®, BACnetTM MSTP, Konnex
  • Ethernet pCO Web card for network communication with protocols : Modbus TCP/IP, BACnetTM Ethernet, TCP/IP, SNMP V1-2-3, FTP and HTTP

Available in two versions:

  • STD (Standard)
  • HEE (High Energy Efficiency)

Casing

  • Casing made of galvanized steel metal with polyster paint, colour RAL 7035
  • Self-supporting and isolated frame

Outdoor circuit

  • Coil with copper pipes and aluminium fins
  • Condensate drain pan
  • Choice of air supply position
  • Supply fan: Standard or High Energy Efficiency version

Cooling circuit

  • Hermetic scroll-type compressor, with acoustic insulating cover, assembled over antivibration mounts
  • Crankcase heater
  • Thermostatic expansion valve with external equalization
  • Anti-acid dehydrating filter

Indoor circuit 

  • Thermally isolated, welded stainless steel plate exchanger

Protections

  • High and low pressure pressostats
  • Differential pressure switch for control of water flow
  • Water anti-freeze protection built into the control
  • Refrigerant anti-freeze protection
  • Compressor discharge temperature control
  • Non-return valve built into the compressor discharge
  • Compressor thermal protection
  • Main door switch
  • Automatic switch in the control circuit
  • Magnetothermic protection switches for the compressor and fan motor power line
  • Timing the disconnection of the circulation pump
  • Failure safety device for the circulation pump

Electric panel

  • Complete and fully wired electric panel. Insulated panel cover to prevent condensation
  • IP55 protection
  • Power supply with neutral and main ground connection
  • Compressor and fan motor contacts

Electronic control panel 30PA

The 30PA control is basically comprised of a µPC SMAL control board, a pGD1 graphic terminal, a TCO user terminal (optional for remote control) and sensors.
 
Main functions:
  • Selection of inlet water temperature set-points
  • Permanent control and optimization of the operating parameters
  • Safety management
  • Timing of the compressor
  • Regulation of the water outlet temperature
  • Timer and weekly programming
  • Failure diagnosis and main alarm

pGD1 terminal

This graphic terminal, installed on the electric panel of the machine, allows :
  • The initial programming of the unit
  • Modification of operating mode
  • Unit ON / OFF
  • Selection of the operating mode
  • Setting of set-points
  • On-screen display of controlled variables and sensor values measured
  • On screen display of active alarms and historical records of alarms
carrier-graphic-terminal

TCO user terminal (optional for remote control)

The TCO user terminal, for remote control, allows:
  • Modification of some operating parameters
  • Unit ON / OFF
  • Selection of the operating mode and setting of set-points
  • On-screen display some controlled variables and probe values
  • On-screen display of alarms codes
carrier-user-terminal

Configuration

  • Vertical air supply, M01 assembly (default horizontal supply, M00 assembly)
  • In the STD version : different configurations of available pressure from 7 to 35 mm.w.c. configuration
  • Vertical air supply, M01 assembly (default horizontal supply, M00 assembly)
  • In the STD version : different configurations of available pressure from 7 to 35 mm.w.c.

Climatic conditions

  • In units with the STD version that work in cooling with an outdoor temperature lower than 12°C, the condensation pressure control allowing an "all seasons" operation (up to -15°C) is mandatory. This is performed per motorized damper in the fan outlet.
  • Coils protection : 
    • Coil with copper pipes and copper fins (upon request)
    • Coil with copper pipes and aluminum fins with polyurethane and blygold coating
  • During periods with low outdoor temperatures, anti-freeze protection for the unit :
    • Electrical heaters in the condensate drain pan. Mandatory when outdoor temperatures are below 3°C
    • Operation with glycol water up to a minimum outlet temperature of -7°C
    • Anti-freeze protection with flexible electrical heaters around the pipe of the hydraulic circuit

Installation

  • Antivibration mounts made of rubber
  • Protection grille for the coil
  • Gravimetric filters in the return air. The filters frame is removable, and upon request, it is possible to supply the frame independently with the unit, to be joined on site
  • Flexible ducts for supply and return air
  • Flexible hydraulic connections (500mm), supplied in the kit
Available for:
  • Inlet / outlet of the unit
  • Inlet / outlet of the desuperheater circuit
  • For 30PA units, filter with stainless steel mesh (500 microns), supplied in the kit
  • Cut-off and water control valves, supplied in the kit
  • High-pressure and low-pressure gauges in the cooling circuit

Energy recovery

Desuperheater circuit which includes : 
  • Thermally isolated, welded stainless steel plate exchanger for working in a closed circuit in the recovery of hot gases
  • Draining valve and ball valve
  • Hot water recovery control thermostat
  • Option for a 3-speed hot water circulation pump

Electric panel

  • Compressor soft starter
  • Transformer for power supply without neutral
  • Voltage 400 / 440V - 60 Hz (Upon request)
  • Energy meter for monitoring of the power consumption of the installation

Control / communications management

  • TCO user terminal, for remote control
  • RS485 serial cards for network communication with protocols : Carel, Modbus, LonWorks®, BACnetTM MSTP, Konnex
  • Ethernet pCO Web card for network communication with protocols : Modbus TCP/IP, BACnetTM Ethernet, TCP/IP, SNMP V1-2-3, FTP and HTTP
Documents

You may also like