Skip to main content

Versatech R22

Furred-In Split-System Air Conditioner 
With R22 Refrigerant

Cooling capacity: 5.3~26.4 kW

  • Sleek Aesthetic units
  • Power saving from multiple compressors in most configurations
  • Dual sine wave fin pattern ensures high performance

Features

  • Flexible air discharge options for indoor units
  • Powder coated units gives durability to the units
  • Outdoor unit design makes the compressor easily accessible for maintenance and servicing. Synthetic woven filters are easy to clean and provides highly effective filtration.
  • Quick lock fittings for easy and quick installation
  • Saves Space: Sleek, aesthetic indoor unit that matches to the beam. As a result, it fits unobtrusively above false ceiling. Ideal for architects, interior decorators and consultants.
  • Energy Efficient: High power saving because of unique two or three compressor configurations. which shut off separately. Its dual sine wave fin pattern gives high performance.
Indoor Unit
(Cassette)
Outdoor Unit
(Air-cooled condenser)
Capacity (kW) Weight (Kg)
42CX-006 51MSG-018RH 5.3 62
42CX-008 51MSG-024RH 7.0 72
42CX-006 2 x 51MSC-036DRB 10.6 110
42CX-008 2 x 51MSC-048DK 14.1 128
42CM0010DX 38LH060DK 17.6 218
42CM0010DX 3 x 38LH090TK 26.4 287

Features

  • Flexible air discharge options for indoor units
  • Powder coated units gives durability to the units
  • Outdoor unit design makes the compressor easily accessible for maintenance and servicing. Synthetic woven filters are easy to clean and provides highly effective filtration.
  • Quick lock fittings for easy and quick installation
  • Saves Space: Sleek, aesthetic indoor unit that matches to the beam. As a result, it fits unobtrusively above false ceiling. Ideal for architects, interior decorators and consultants.
  • Energy Efficient: High power saving because of unique two or three compressor configurations. which shut off separately. Its dual sine wave fin pattern gives high performance.
Indoor Unit
(Cassette)
Outdoor Unit
(Air-cooled condenser)
Capacity (kW) Weight (Kg)
42CX-006 51MSG-018RH 5.3 62
42CX-008 51MSG-024RH 7.0 72
42CX-006 2 x 51MSC-036DRB 10.6 110
42CX-008 2 x 51MSC-048DK 14.1 128
42CM0010DX 38LH060DK 17.6 218
42CM0010DX 3 x 38LH090TK 26.4 287