Skip to main content

Ducted R22

Ducted-Scroll Split-System Air -Conditioner
With R22 Refrigerant

Cooling capacity: 10.6~59.8 kW

Performance Features

  • Scroll Compressors provide high volumetric efficiency
  • Auto restart
  • Indoor fan speed control
  • Distributor and microprocessor based control

Reliability Features

  • Compressor on/off delay for compressor protection

Maintenance Features

  • Fault Indication low-pressure, high-pressure, sensor fail

Physical Data

Indoor Unit
(Ducted)
Outdoor Unit
(Air-cooled condenser)
Capacity (kW) Weight (Kg)
40LC004SDR 51MSD-036SDR   55
40LC005SDR 51MSD-048SDR   55
40LC006SDR 38LH066SDR   62
40LC010DR 38LH100SDR   91
40LC012DRM 38LH066SSDRS + 38LH066DRM   190
40LC012HC 2 x 38LH066S   175
40LC018LNDR 2 x 38LH100SSDR   182
40LC018HCDR 2 x 38LH100SSDR   192

Performance Features

  • Scroll Compressors provide high volumetric efficiency
  • Auto restart
  • Indoor fan speed control
  • Distributor and microprocessor based control

Reliability Features

  • Compressor on/off delay for compressor protection

Maintenance Features

  • Fault Indication low-pressure, high-pressure, sensor fail

Physical Data

Indoor Unit
(Ducted)
Outdoor Unit
(Air-cooled condenser)
Capacity (kW) Weight (Kg)
40LC004SDR 51MSD-036SDR   55
40LC005SDR 51MSD-048SDR   55
40LC006SDR 38LH066SDR   62
40LC010DR 38LH100SDR   91
40LC012DRM 38LH066SSDRS + 38LH066DRM   190
40LC012HC 2 x 38LH066S   175
40LC018LNDR 2 x 38LH100SSDR   182
40LC018HCDR 2 x 38LH100SSDR   192