AquaSnap®
30RA
Air-Cooled Chiller
With R-470C Refrigerant
Cooling capacity: 39.4~157 kW
- High efficient scroll compressor with only three moving parts ensures quiet and reliable operation
- The first air-cooled chiller specially optimized for R-470C ensures high efficiency and environment friendly
- Zeotropic refrigerant with brazed counter flow plate heat exchangers ensures no compromise on performance
- The second generation of carrier patented "Flying Bird" fan with two speed motor makes the chiller operation quieter
- Unit-integrated hydraulic module,including all the necessary elements for its operation,such as water pump, filter, safety valve, expansion tank, gauge, air vent, flow switch and flow regulator makes the installation of unit easier and faster
- Wide operation envelope from 10° C to 46° C
- Dual pump and high head pump optional