Skip to main content

CP

Underceiling Split-System 
Inverter Cooling Only
With R-410A Refrigerant

Cooling capacity: 3.82~12.0 kW

Features

  • High cooling performance with low power consumption
  • Light-weight, compact, small footprint. Easy to carry and installation.
  • Auto-restart even after a blackout
  • Smooth curve for pliant shape
  • Wide flap airflow angle
  • Drain pump kit helps reduce mold formation (optional)
  • Wired remote controller (optional)

Physical Data

Horse Power Component Model Cooling Capacity
(kW)
Dimensions HxWxD
(mm)
1.5HP Indoor RAV-SE402CP 3.82 235 x 952 x 690
Outdoor RAV-TE401AP 550 x 780 x 290
2.0HP Indoor RAV-SE562CP 5.3 235 x 952 x 690
Outdoor RAV-TE561AP 550 x 780 x 290
3.0HP Indoor RAV-SE802CP 6.6 235 x 1269 x 690
Outdoor RAV-TE801AP 550 x 780 x 290
4.0HP Indoor RAV-SE1002CP 10 235 x 1269 x 690
Outdoor RAV-TE1001A8 890 x 900 x 320
5.0HP Indoor RAV-SE1252CP 12 235 x 1586 x 690
Outdoor RAV-TE1252A8 890 x 900 x 320

Features

  • High cooling performance with low power consumption
  • Light-weight, compact, small footprint. Easy to carry and installation.
  • Auto-restart even after a blackout
  • Smooth curve for pliant shape
  • Wide flap airflow angle
  • Drain pump kit helps reduce mold formation (optional)
  • Wired remote controller (optional)

Physical Data

Horse Power Component Model Cooling Capacity
(kW)
Dimensions HxWxD
(mm)
1.5HP Indoor RAV-SE402CP 3.82 235 x 952 x 690
Outdoor RAV-TE401AP 550 x 780 x 290
2.0HP Indoor RAV-SE562CP 5.3 235 x 952 x 690
Outdoor RAV-TE561AP 550 x 780 x 290
3.0HP Indoor RAV-SE802CP 6.6 235 x 1269 x 690
Outdoor RAV-TE801AP 550 x 780 x 290
4.0HP Indoor RAV-SE1002CP 10 235 x 1269 x 690
Outdoor RAV-TE1001A8 890 x 900 x 320
5.0HP Indoor RAV-SE1252CP 12 235 x 1586 x 690
Outdoor RAV-TE1252A8 890 x 900 x 320