Skip to main content

BP

Concealed Ducted Split-System  
Inverter Cooling Only
With R410A Refrigeant

Cooling capacity: 3.82~12.6 kW

Features

  • High cooling performance with low power consumption
  • Light-weight, compact, small footprint. Easy to carry and installation
  • Auto-restart even after a blackout
  • Schedule timer can be programmed up to 8 different settings
  • Compact sizing especially in height (275mm)
  • External static pressure can be raised as high as 120 Pa
  • Built-in high-lift drain pump
  • Flexible duct is accessible. Allow complete design flexibility.
  • Wired remote controller (optional)

Physical Data

Horse Power Component Model Cooling Capacity
(kW)
Dimensions HxWxD
mm)
1.5HP Indoor RAV‑SE401BP 3.82 275 x 700 x 750
Outdoor RAV‑TE401AP 550 x 780 x 290
2.0HP Indoor RAV‑SE561BP 5.3 275 x 700 x 750
Outdoor RAV‑TE561AP 550 x 780 x 290
3.0HP Indoor RAV‑SE801BP 6.3 275 x 1000 x 750
Outdoor RAV‑TE801AP 550 x 780 x 290
4.0HP Indoor RAV‑SE1001BP 10.6 275 x 1000 x 750
Outdoor RAV‑TE1001AP 890 x 900 x 320
5.0HP Indoor RAV‑SE1251BP 12.6 275 x  1400 x 750
Outdoor RAV‑TE1251AP 890 x 900 x 320

Features

  • High cooling performance with low power consumption
  • Light-weight, compact, small footprint. Easy to carry and installation
  • Auto-restart even after a blackout
  • Schedule timer can be programmed up to 8 different settings
  • Compact sizing especially in height (275mm)
  • External static pressure can be raised as high as 120 Pa
  • Built-in high-lift drain pump
  • Flexible duct is accessible. Allow complete design flexibility.
  • Wired remote controller (optional)

Physical Data

Horse Power Component Model Cooling Capacity
(kW)
Dimensions HxWxD
mm)
1.5HP Indoor RAV‑SE401BP 3.82 275 x 700 x 750
Outdoor RAV‑TE401AP 550 x 780 x 290
2.0HP Indoor RAV‑SE561BP 5.3 275 x 700 x 750
Outdoor RAV‑TE561AP 550 x 780 x 290
3.0HP Indoor RAV‑SE801BP 6.3 275 x 1000 x 750
Outdoor RAV‑TE801AP 550 x 780 x 290
4.0HP Indoor RAV‑SE1001BP 10.6 275 x 1000 x 750
Outdoor RAV‑TE1001AP 890 x 900 x 320
5.0HP Indoor RAV‑SE1251BP 12.6 275 x  1400 x 750
Outdoor RAV‑TE1251AP 890 x 900 x 320