UP-1
Cassette Split-System
Inverter Cooling Only
With R410A Refrigerant
Cooling capacity: 3.82~12.1 kW
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation.
- Auto-restart even after a blackout
- Wide air flow in all direction
- Compact sizing especially in height (256 mm)
- Wide flow louver panels
- Wired remote controller (optional)
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
1.5HP | Indoor | RAV-SE401UP-1 | 3.82 | 256 x 840 x 840 |
Outdoor | RAV-TE401AP | 550 x 780 x 290 | ||
2.0HP | Indoor | RAV-SE561UP-1 | 5.3 | 256 x 840 x 840 |
Outdoor | RAV-TE561AP | 550 x 780 x 290 | ||
3.0HP | Indoor | RAV-SE801UP-1 | 6.2 | 256 x 840 x 840 |
Outdoor | RAV-TE801AP | 550 x 780 x 290 | ||
4.0HP | Indoor | RAV-SE1001UP-1 | 10 | 256 x 840 x 840 |
Outdoor | RAV-TE1001A8 | 890 x 900 x 320 | ||
5.0HP | Indoor | RAV-SE1251UP-1 | 12.1 | 256 x 840 x 840 |
Outdoor | RAV-TE1251A8 | 890 x 900 x 320 |
Features
- High cooling performance with low power consumption
- Light-weight, compact, small footprint. Easy to carry and installation.
- Auto-restart even after a blackout
- Wide air flow in all direction
- Compact sizing especially in height (256 mm)
- Wide flow louver panels
- Wired remote controller (optional)
Physical Data
Horse Power | Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
1.5HP | Indoor | RAV-SE401UP-1 | 3.82 | 256 x 840 x 840 |
Outdoor | RAV-TE401AP | 550 x 780 x 290 | ||
2.0HP | Indoor | RAV-SE561UP-1 | 5.3 | 256 x 840 x 840 |
Outdoor | RAV-TE561AP | 550 x 780 x 290 | ||
3.0HP | Indoor | RAV-SE801UP-1 | 6.2 | 256 x 840 x 840 |
Outdoor | RAV-TE801AP | 550 x 780 x 290 | ||
4.0HP | Indoor | RAV-SE1001UP-1 | 10 | 256 x 840 x 840 |
Outdoor | RAV-TE1001A8 | 890 x 900 x 320 | ||
5.0HP | Indoor | RAV-SE1251UP-1 | 12.1 | 256 x 840 x 840 |
Outdoor | RAV-TE1251A8 | 890 x 900 x 320 |