42KZL
Console/Underceiling System
Cooling only
With R410A Refrigerant
Cooling capacity: 5.42 ~ 15.53 kW
Features
- Two direction auto swing (vertical & horizontal) and wide angle airflow
- Three level fan speed, meets different air-supply requirement
- Auto-restart function
- Comes with remote control (optional wire control)
Physical Data
Horse
Power |
Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
---|---|---|---|---|
2.0HP | Indoor | 42QZL018FS | 5.42 | 235 x 1068 x 675 |
Outdoor | 38QUS018FS | 555 x 770 x 300 | ||
3.0HP | Indoor | 42KZL024FS | 7.62 | 235 x 1068 x 675 |
Outdoor | 38KUS024FS | 702 x 845 x 363 | ||
4.0HP | Indoor | 42KZL036FS | 10.55 | 235 x 1285 x 675 |
Outdoor | 38KUS036FS18 | 810 x 946 x 410 | ||
5.0HP | Indoor | 42KZL045FS | 14.07 | 235 x 1650 x 675 |
Outdoor | 38KUS045FST | 810 x 946 x 410 | ||
6.0HP | Indoor | 42KZL055FS | 15.53 | 235 x 1650 x 675 |
Outdoor | 38KUS055FSA | 1170 x 900 x 350 |
Features
- Two direction auto swing (vertical & horizontal) and wide angle airflow
- Three level fan speed, meets different air-supply requirement
- Auto-restart function
- Comes with remote control (optional wire control)
Physical Data
Horse
Power |
Component | Model | Cooling Capacity
(kW) |
Dimensions HxWxD
(mm) |
---|---|---|---|---|
2.0HP | Indoor | 42QZL018FS | 5.42 | 235 x 1068 x 675 |
Outdoor | 38QUS018FS | 555 x 770 x 300 | ||
3.0HP | Indoor | 42KZL024FS | 7.62 | 235 x 1068 x 675 |
Outdoor | 38KUS024FS | 702 x 845 x 363 | ||
4.0HP | Indoor | 42KZL036FS | 10.55 | 235 x 1285 x 675 |
Outdoor | 38KUS036FS18 | 810 x 946 x 410 | ||
5.0HP | Indoor | 42KZL045FS | 14.07 | 235 x 1650 x 675 |
Outdoor | 38KUS045FST | 810 x 946 x 410 | ||
6.0HP | Indoor | 42KZL055FS | 15.53 | 235 x 1650 x 675 |
Outdoor | 38KUS055FSA | 1170 x 900 x 350 |