Skip to main content
office-building-exterior_h office-building-exterior_sq

Air-cooled chillers

Carrier air-cooled liquid chillers are designed to meet current and future regulations for energy efficiency. They use the latest Carrier technologies with rotary, scroll, screw compressors up to 1,700 kW, available with HFC and HFO refrigerants.
 
Filters
Refrigerant
Compressor Type
Cooling capacity (kW)
Efficiency
Application
Heat Recovery

No Results Found

carrier-air-cooled-screw-chiller-30xf

Refrigerant: R-1234ze

Compressor Type: Screw variable-speed

Cooling capacity (kW): 390-2100

Efficiency: Standard, High, Premium

Application: Office building, Administration, Hotel & Leisure, Healthcare, Industry, Education, Data center, District heating, Retail, Light commercial, Residential, Marine, Logistics

AquaForce<sup>®</sup> - Air-cooled screw chiller 30XF https://www.carrier.com https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1701347153/carrier/commercial-hvac-europe/products/chillers/carrier-air-cooled-screw-chiller-30xf.jpg
carrier-30RB-017-021-air-cooled-chiller

Refrigerant: R-410A

Compressor Type: Scroll fixed-speed

Cooling capacity (kW): 16-41

Efficiency: Standard

Application: Light commercial, Residential

AquaSnap<sup>®</sup> - Air-cooled liquid scroll chiller 30RB 017-040 https://www.carrier.com/commercial/en/fi/products/air-conditioning/air-cooled-chillers/30rb-017-040/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867224/carrier/commercial-hvac-europe/products/chillers/carrier-30RB-017-021-air-cooled-chiller.jpg
carrier-30RB-40-160-air-cooled-scroll-chiller-size-160-left

Refrigerant: R-32

Compressor Type: Scroll fixed-speed

Cooling capacity (kW): 40-160

Efficiency: Standard

Application: Office building, Administration, Hotel & Leisure, Healthcare, Industry, Education, Retail

AquaSnap<sup>®</sup> - Air-cooled liquid scroll chiller 30RB 40R-160R https://www.carrier.com/commercial/en/fi/products/air-conditioning/air-cooled-chillers/30rb-040r-160r/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1601996610/carrier/commercial-hvac-europe/products/chillers/carrier-30RB-40-160-air-cooled-scroll-chiller-size-160-left.jpg
carrier-30RB--30RBP-air-cooled-scroll-chiller-size-410-left

Refrigerant: R-32

Compressor Type: Scroll fixed-speed

Cooling capacity (kW): 170-940

Efficiency: High

Application: Office building, Administration, Hotel & Leisure, Healthcare, Industry, Education, Data center, Retail

AquaSnap<sup>®</sup> - Air-cooled scroll chiller 30RB / 30RBP https://www.carrier.com/commercial/en/fi/products/air-conditioning/air-cooled-chillers/30rb--30rbp/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1594191443/carrier/commercial-hvac-europe/products/chillers/carrier-30RB--30RBP-air-cooled-scroll-chiller-size-410-left.jpg
carrier-30XB-air-cooled-fixed-speed-screw-chiller-left

Refrigerant: R-134a

Compressor Type: Screw fixed-speed

Cooling capacity (kW): 270-1700

Efficiency: Standard

Application: Office building, Hotel & Leisure, Healthcare, Industry, Education, Data center

AquaForce<sup>®</sup> - Fixed-speed air-cooled screw chiller 30XBE / 30XBP https://www.carrier.com/commercial/en/fi/products/air-conditioning/air-cooled-chillers/30xbe-30xbp/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867214/carrier/commercial-hvac-europe/products/chillers/carrier-30XB-air-cooled-fixed-speed-screw-chiller-left.jpg
carrier-30XBZE-air-cooled-fixed-speed-screw-chiller-right

Refrigerant: R-1234ze

Compressor Type: Screw fixed-speed

Cooling capacity (kW): 200-1200

Efficiency: Standard

Application: Office building, Hotel & Leisure, Healthcare, Industry, Education, Data center

AquaForce<sup>®</sup> - Fixed-speed air-cooled screw chiller using HFO R-1234ze refrigerant 30XBEZE / 30XBPZE https://www.carrier.com/commercial/en/fi/products/air-conditioning/air-cooled-chillers/30xbeze-30xbpze/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1580119015/carrier/commercial-hvac-europe/products/chillers/carrier-30XBZE-air-cooled-fixed-speed-screw-chiller-right.jpg
carrier-30KAV-variable-speed-screw-liquid-chiller-front-right

Refrigerant: R-134a

Compressor Type: Screw variable-speed

Cooling capacity (kW): 490-1100

Efficiency: High

Application: Office building, Administration, Hotel & Leisure, Healthcare, Industry, Education, Data center

AquaForce<sup>®</sup> - Variable-speed air-cooled screw liquid chiller 30KAV / 30KAVP https://www.carrier.com/commercial/en/fi/products/air-conditioning/air-cooled-chillers/30kav-30kavp/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867221/carrier/commercial-hvac-europe/products/chillers/carrier-30KAV-variable-speed-screw-liquid-chiller-front-right.jpg
carrier-30KAVPZE-variable-speed-screw-liquid-chiller-front-right

Refrigerant: R-1234ze

Compressor Type: Screw variable-speed

Cooling capacity (kW): 370-1350

Efficiency: High

Application: Office building, Administration, Hotel & Leisure, Healthcare, Industry, Education, Data center

AquaForce<sup>®</sup> - Variable-speed air-cooled screw liquid chiller using HFO R-1234ze refrigerant 30KAVZE / 30KAVPZE https://www.carrier.com/commercial/en/fi/products/air-conditioning/air-cooled-chillers/30kavze-30kavpze/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1567088883/carrier/commercial-hvac-europe/products/chillers/carrier-30KAVPZE-variable-speed-screw-liquid-chiller-front-right.jpg
carrier-30KAVIZE-air-cooled-variable-speed-screw-liquid-chiller-front-left

Refrigerant: R-1234ze

Compressor Type: Screw variable-speed

Cooling capacity (kW): 280-800

Cooling capacity (kW): 530-1300

Application: Industry

AquaForce<sup>®</sup> Vision - Air-cooled variable-speed screw liquid chiller using HFO R-1234ze refrigerant 30KAVIZE https://www.carrier.com/commercial/en/fi/products/air-conditioning/air-cooled-chillers/30kavize/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1647182096/carrier/commercial-hvac-europe/products/chillers/carrier-30KAVIZE-air-cooled-variable-speed-screw-liquid-chiller-front-left.png