Skip to main content
carrier-barrisol-stretch-ceiling-and-indoor-air-quality_h carrier-barrisol-stretch-ceiling-and-indoor-air-quality_sq

Carrier® and Barrisol® advanced HVAC ceiling solutions

Outstanding comfort and enhanced Indoor Air Quality


Photo: Architect KHR Arkitekter A/S. © Barrisol

carrier-barrisol-stretch-ceiling-and-air-conditioning-system

Carrier® and Barrisol® advanced HVAC ceiling solutions provide outstanding opportunities for comfort, well being and aesthetics. Based on the Carrier HVAC equipment proven expertise, Carrier® and Barrisol® solutions supply a unique combination enhancing Indoor Air Quality in a large scope of building configurations: offices, restaurants, hotels, sport centers, industry, healthcare public reception...

Learn more
carrier-barrisol-stretch-ceiling-and-air-conditioning-1
HVAC ceiling solutions

Carrier® and Barrisol® HVAC ceiling solutions combine a stretch ceiling with air conditioning system. These solutions allow the technical components to be hidden by the ceiling, generate a constant and uniform temperature, with no draughts, and ensure high acoustic comfort.
Indoor Air Quality: Barrisol Clim® featuring Carrier® products ensures Class A+ for Indoor Air Quality, High efficiency air renewal and solutions can be upgraded with UV lamps for the Barrisol Pure Clim® featuring Carrier® products.

carrier-barrisol-stretch-ceiling-and-air-conditioning-2
HVAC modular ceiling solutions

Other Carrier® and Barrisol® combined installations consist in modular ceiling units that help providing air conditioning, light and room acoustic comfort to the room.
Barrisol Cloud Clim® featuring Carrier® products automatically adapt the unit diffusion flow according to the temperature of the air blown. The fan coil can be integrated in a decorative platform fitted with lateral diffusion outlets.

Compatible Carrier products with Carrier®
and Barrisol® HVAC ceiling solutions

Ducted Hydronic fan coils

Products availabilty may vary, depends on the countries


picto_indoor-air-quality-filaire

INDOOR AIR QUALITY


  • A+ class in Air Indoor Quality
  • High-efficiency air renewal
  • Indoor air disinfection with integrated UV-C light solution

carrier-icon-high-efficiency

HIGH ENERGY EFFICIENCY


  • High-performance design
  • Lifetime equipment approach
  • Compliance with Ecodesign requirements

picto-ventilation

COMFORT


  • High acoustic and thermal comfort
  • Class A for cooling and heating according to the standard ISO 7730
  • Uniform and constant temperature – no draught

carrier-icon-energy-savings-white

ENVIRONMENTAL SUSTAINABILITY


  • 100% recyclable membranes and profiles
  • Eco-responsible and sustainable manufacturing process

picto_aesthetics_filaire

AESTHETICS


  • Technical components are hidden by the ceiling solution.
  • 100% customizable with lights, print design, shapes, and textures

FAQs

The Carrier® and Barrisol® HVAC ceiling solutions are designed to provide thermal comfort and indoor air quality to any type of room.
The diffusion of hot or cold air is achieved by thermal radiation via the Barrisol® membrane and by blowing the air along the walls of the room.
The combination of thermal radiation and air blowing generates a natural and very slow circular movement of the air in the room.
The system guarantees perfect air mixing and uniform temperature throughout the room without feeling any draught.

The Carrier® and Barrisol® HVAC ceiling solutions can be associated with Carrier ducted fan coils terminals, VRF, or Air Handling Units ranges.

The Carrier® and Barrisol® HVAC ceiling solutions are suitable for all kinds of application: hotel resorts, healthcare facilities, office buildings, shops and retails but also for residential, sport or leisure facilities. They meet the needs and constraints of both new buildings and renovation projects.

Each Carrier® and Barrisol® HVAC ceiling solution is custom-designed for a particular project. A dedicated technical design study is run to determine the necessary power and flow rates according to the room configuration.

There is no limitation. The Barrisol Clim® featuring Carrier® products is custom-designed for every project, whatever the room surface is.

The premium contact for any Carrier® and Barrisol® HVAC ceiling solutions request is the customer's usual Carrier contact for both sale and service.

The complete Carrier® and Barrisol® HVAC ceiling solutions are under a 2-year warranty for parts and handled by one unique Carrier contact.

The Carrier® and Barrisol® HVAC ceiling solutions provide a very high level of thermal comfort thanks to their operating principle based on the combination of the thermal capacities of the stretch ceiling with the advantages of the Carrier fan coil unit.
The solution is rated class A for Cooling and Heating according to ISO 7730.
The very low air velocities* brought by the solution as well as the complete air renewal on the total volume guarantee an excellent indoor air quality.
For more advanced treatment, the Barrisol Clim® featuring Carrier® products can be equipped with an air disinfection device by UV radiation and then called Barrisol Pure Clim® featuring Carrier® products.


*The Carrier® and Barrisol® HVAC ceiling solutions allow airflow speed at 0,05m/s for Barrisol Clim® featuring Carrier® products and 0,11 m/s for Barrisol Cloud Clim® featuring Carrier® products.

Videos

carrier-and-barrisol-advanced-hvac-ceiling-solutions
Advanced HVAC ceiling solutions
carrier-and-barrisol-clinique-saint-jean
Clinique Saint Jean
carrier-and-barrisol-oslo-plads
Oslo Plads
carrier-woman-reading-document

Carrier® and Barrisol® advanced HVAC ceiling solutions are part of the Carrier Healthy Building Program.

Learn more
Carrier® is a trademark of Carrier Corporation. Barrisol® is a trademark of Normalu S.A.
Any other trademark mentioned herein is a trademark or registered trademark of the respective owners.