Skip to main content

AquaSnap® - High temperature monobloc air-to-water heat pump with integrated hydraulic module
61AF 022-105

Refrigerant : R-407C

Compressor : scroll fixed-speed

Nominal heating capacity : 22-105 kW

The Aquasnap high-temperature heat pump range was designed for commercial applications such as the heating of offices, apartments and hotels as well as domestic hot water production in new and refurbished buildings.

  • 61AF optimized for heating
  • Compact design
  • Plug & play approach
  • High temperature 65°C

General description

  • Small footprint and low height allowing it to blend in with any architectural styles
  • Energy savings: certified Eurovent energy efficiency class A
  • Operating range allows outside temperatures down to -20°C and leaving water temperatures up to 65°C for domestic hot water applications
  • Intelligent unit control permits unit operation in extreme conditions, minimizing unit shut-down times

Quiet operation

  • Low-noise scroll compressors with low vibration level
  • The compressor assembly is installed on an independent chassis and supported by anti-vibration mountings
  • Dynamic suction and discharge piping supports, minimizing vibration transmission (Carrier patent)
  • Vertical evaporator coils
  • Protection grilles on anti-vibration mountings to protect the heat exchanger against possible shocks
  • Latest-generation low-noise Flying Bird™ fans, made of a composite material, are now even quieter and do not generate intrusive low-frequency noise
  • Rigid fan installation for reduced start-up noise

Easy and fast installation

  • Integrated hydronic module (option)
    • Variable speed water pump
    • Water filter protects the water pump against circulating debris
    • Pump protected against cavitation by a pressure transducer that measures the entering water pressure
    • Over-pressure valve
    • Thermal insulation and frost protection down to -20°C, using an electrical resistance heater
  • Easily removable panels
  • Simplified electrical connections
  • Fast commissioning

Economical operation

  • Increased energy efficiency
    • Eurovent energy efficiency class A
    • Electronic expansion valve
    • Dynamic superheat management
    • Patented FreeDefrost algorithm
  • Reduced maintenance costs
    • Maintenance-free scroll compressors with vapour injection
    • Touch Pilot Junior offers fast diagnosis

Environmental care

  • Non-ozone depleting R-407C refrigerant
  • Leak-tight refrigerant circuit

Superior reliability

  • State-of-the-art concept
  • Auto-adaptive control
  • Exceptional endurance test

SmartVu™ control

  • Energy management
    • Internal time schedule clock
    • Set-point offset based on the outside air temperature
    • Master/slave control of two heat pumps operating in parallel
  • Maintenance
    • Tendencies Curve Display
    • Maintenance and Control Reminder
    • Storage of user documents, electrical diagrams and spare parts
    • Last 50 defects in memory with values of all machine parameters
  • Integrated advances communication features
    • Night mode
    • Easy and high-speed communication technology over Ethernet (IP) to a building management system
    • Storage of user documents, electrical diagrams and spare parts
    • Access to multiple unit parameters
  • User friendly and intuitive 4.3" color touch screen user interface
carrier-aquasnap-air-cooled-chiller-30RBS-control-screen

Remote management (standard)

  • Easily accessed from the internet
  • Multiple remote control, monitoring and diagnostic possibilities
  • Optional communication gateways
  • Start/Stop of the machine
  • Dual set-point management
  • Water pump control

Options

  • Coils Corrosion protection
  • Low noise level
  • Very low noise level
  • Unit with ductable fans
  • Grilles and enclosure panels
  • LP VSD single-pump
  • frost protection
  • Lon, J-Bus or BacNet gateway
  • Master/slave operation
  • Soft Starter
  • Compliance with Russian regulations
  • Welded exchangers connection kit

Accessories

  • Heating System Manager type A: controls one heat emitter type with an auxiliary electric heater or boiler
  • Heating System Manager type B: controls two heat emitter types and domestic hot water production with an auxiliary electric heater or boiler
  • Heating System Manager type C: controls two heat emitter types and domestic hot water production with a district heating network as auxiliary source

General description

  • Small footprint and low height allowing it to blend in with any architectural styles
  • Energy savings: certified Eurovent energy efficiency class A
  • Operating range allows outside temperatures down to -20°C and leaving water temperatures up to 65°C for domestic hot water applications
  • Intelligent unit control permits unit operation in extreme conditions, minimizing unit shut-down times

Quiet operation

  • Low-noise scroll compressors with low vibration level
  • The compressor assembly is installed on an independent chassis and supported by anti-vibration mountings
  • Dynamic suction and discharge piping supports, minimizing vibration transmission (Carrier patent)
  • Vertical evaporator coils
  • Protection grilles on anti-vibration mountings to protect the heat exchanger against possible shocks
  • Latest-generation low-noise Flying Bird™ fans, made of a composite material, are now even quieter and do not generate intrusive low-frequency noise
  • Rigid fan installation for reduced start-up noise

Easy and fast installation

  • Integrated hydronic module (option)
    • Variable speed water pump
    • Water filter protects the water pump against circulating debris
    • Pump protected against cavitation by a pressure transducer that measures the entering water pressure
    • Over-pressure valve
    • Thermal insulation and frost protection down to -20°C, using an electrical resistance heater
  • Easily removable panels
  • Simplified electrical connections
  • Fast commissioning

Economical operation

  • Increased energy efficiency
    • Eurovent energy efficiency class A
    • Electronic expansion valve
    • Dynamic superheat management
    • Patented FreeDefrost algorithm
  • Reduced maintenance costs
    • Maintenance-free scroll compressors with vapour injection
    • Touch Pilot Junior offers fast diagnosis

Environmental care

  • Non-ozone depleting R-407C refrigerant
  • Leak-tight refrigerant circuit

Superior reliability

  • State-of-the-art concept
  • Auto-adaptive control
  • Exceptional endurance test

SmartVu™ control

  • Energy management
    • Internal time schedule clock
    • Set-point offset based on the outside air temperature
    • Master/slave control of two heat pumps operating in parallel
  • Maintenance
    • Tendencies Curve Display
    • Maintenance and Control Reminder
    • Storage of user documents, electrical diagrams and spare parts
    • Last 50 defects in memory with values of all machine parameters
  • Integrated advances communication features
    • Night mode
    • Easy and high-speed communication technology over Ethernet (IP) to a building management system
    • Storage of user documents, electrical diagrams and spare parts
    • Access to multiple unit parameters
  • User friendly and intuitive 4.3" color touch screen user interface
carrier-aquasnap-air-cooled-chiller-30RBS-control-screen

Remote management (standard)

  • Easily accessed from the internet
  • Multiple remote control, monitoring and diagnostic possibilities
  • Optional communication gateways
  • Start/Stop of the machine
  • Dual set-point management
  • Water pump control

Options

  • Coils Corrosion protection
  • Low noise level
  • Very low noise level
  • Unit with ductable fans
  • Grilles and enclosure panels
  • LP VSD single-pump
  • frost protection
  • Lon, J-Bus or BacNet gateway
  • Master/slave operation
  • Soft Starter
  • Compliance with Russian regulations
  • Welded exchangers connection kit

Accessories

  • Heating System Manager type A: controls one heat emitter type with an auxiliary electric heater or boiler
  • Heating System Manager type B: controls two heat emitter types and domestic hot water production with an auxiliary electric heater or boiler
  • Heating System Manager type C: controls two heat emitter types and domestic hot water production with a district heating network as auxiliary source

You may also like


Works well with