Idrofan® - Air treatment module
42GR
Cooling capacity : 1.3-3.4 kW
Heating capacity : 1.3-3.5 kW
Air flow : 100-600 m³/h
Decentralized compact ducted chilled-water fan coil system, designed for installation in plant rooms. This allows centralized service and maintenance.
- Compact
- Extremely low sound level
- Optimized comfort
- Increased energy savings

- Two sizes with two-pipe plus electric heater or four-pipe coils
- Reliable and efficient heating and cooling for office blocks and institutional buildings
- High efficiency EU6 filter
- Extremely low sound level
- The LEC (low energy consumption) fan motor assembly is available as standard. This direct-drive motor is electronically commutated (EC motor), controlled by a 0-10 V signal and allows precise, simple and quiet unit operation in a wide range of rotational speeds in variation from the original speed
- High-pressure centrifugal fans
- Safe factory-installed electric heater for single or two-stage hot water heating
- Available with demand control ventilation (DCV) and CO2 sensor
- Can be equipped with a UV-PCO IAQ module
- Low hydraulic pressure drop with a valve mounted, compatible with all chiller pump kits
- Quick installation with factory-installed options (controls, valves)
- Available with NTC controller (Aquasmart Evolution) or WTC controller (LON or BacNet)
NTC controller
- PID controller
- Carrier Communication Network (CCN) AQUASMART compatible
- EC motor management
- Combines energy saving with optimized comfort
- IAQ management
WTC controller
- Open communication protocol BACnet or LON
- Communication PID controller
- Large range of user interfaces
- Manages the EC motor for optimized comfort
- Manages a CO2 sensor to improve air quality
- Optional lighting and/or blinds management modules
- Two sizes with two-pipe plus electric heater or four-pipe coils
- Reliable and efficient heating and cooling for office blocks and institutional buildings
- High efficiency EU6 filter
- Extremely low sound level
- The LEC (low energy consumption) fan motor assembly is available as standard. This direct-drive motor is electronically commutated (EC motor), controlled by a 0-10 V signal and allows precise, simple and quiet unit operation in a wide range of rotational speeds in variation from the original speed
- High-pressure centrifugal fans
- Safe factory-installed electric heater for single or two-stage hot water heating
- Available with demand control ventilation (DCV) and CO2 sensor
- Can be equipped with a UV-PCO IAQ module
- Low hydraulic pressure drop with a valve mounted, compatible with all chiller pump kits
- Quick installation with factory-installed options (controls, valves)
- Available with NTC controller (Aquasmart Evolution) or WTC controller (LON or BacNet)
NTC controller
- PID controller
- Carrier Communication Network (CCN) AQUASMART compatible
- EC motor management
- Combines energy saving with optimized comfort
- IAQ management
WTC controller
- Open communication protocol BACnet or LON
- Communication PID controller
- Large range of user interfaces
- Manages the EC motor for optimized comfort
- Manages a CO2 sensor to improve air quality
- Optional lighting and/or blinds management modules
Documents