AquaSnap® - Air-to-water scroll heat pump
30RQM / 30RQP
Refrigerant : R-410A
Compressor : scroll fixed-speed
Nominal cooling capacity : 150-510 kW
Nominal heating capacity : 180-440 kW
The Aquasnap heat pumps are the best value solution for commercial and industrial applications where installers, consultants and building owners require reduced installed costs, optimal performances and maximum quality.
- High full-load and part-load efficiency
- Compact and simple to install
- Low sound level
- Low refrigerant charge
- Superior reliability
Highly economical operation
- High unit full and part load energy efficiency and efficient design of the water side
- Specific control functions to reduce unit energy use during occupied and unoccupied periods
- Greenspeed® variable-speed pump to reduce pumping energy use up to 2/3 (option recommended by Carrier)
- Extra energy savings through partial heat recovery option that permits free hot water production
Low sound level
- Coil section with fixed speed fans (30RQM models)
- Coil section with low noise Greenspeed® variable-speed fans (30RQP)
- Low-noise 4th generation Flying Bird™ fans, made of a composite material
- Specific control functions or features to reduce noise level during the night or unoccupied periods
Quick and easy installation
- Compact design
- Integrated hydraulic module (option)
- Integrated hydraulic module with Greenspeed® variable-speed pump (option recommended by Carrier)
- Simplified electrical connections
- Fast unit commissioning
Reduced installation costs
- Optional Greenspeed® variable-speed pump with hydraulic module (option recommended by Carrier)
Environmentally responsible
- R-410A ozone-friendly refrigerant
- Low refrigerant charge
- Leak-tight refrigerant circuit with minimum brazed connections
- Reduced unit energy use (high full- and part-load efficiency)
- Pumping energy consumption can be reduced by up to 2/3 using Greenspeed® variable-speed pumps
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance tests
SmartVu™ control
- Intuitive and user-friendly, coloured, 4.3" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-mode
- Energy management

Remote management as standard
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Start/Stop of the machine
- Dual set-point management
- Water pump control
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- Coils Corrosion protection
- Medium or low temperature brine solution
- Winter operation down to -20°C (only 30RQM)
- Partial heat recovery
- Low noise level
- Very low noise level
- Unit with ductable fans
- Grilles and enclosure panels
- Hydraulic module with choice of pump
- Water buffer tank module
- Expansion tank
- Frost protection
- Lon, J-Bus or BacNet gateway
- Master/slave operation
- Soft Starter
- 230V electrical plug
- Compliance with Russian regulations
- Welded exchangers connection kit
Highly economical operation
- High unit full and part load energy efficiency and efficient design of the water side
- Specific control functions to reduce unit energy use during occupied and unoccupied periods
- Greenspeed® variable-speed pump to reduce pumping energy use up to 2/3 (option recommended by Carrier)
- Extra energy savings through partial heat recovery option that permits free hot water production
Low sound level
- Coil section with fixed speed fans (30RQM models)
- Coil section with low noise Greenspeed® variable-speed fans (30RQP)
- Low-noise 4th generation Flying Bird™ fans, made of a composite material
- Specific control functions or features to reduce noise level during the night or unoccupied periods
Quick and easy installation
- Compact design
- Integrated hydraulic module (option)
- Integrated hydraulic module with Greenspeed® variable-speed pump (option recommended by Carrier)
- Simplified electrical connections
- Fast unit commissioning
Reduced installation costs
- Optional Greenspeed® variable-speed pump with hydraulic module (option recommended by Carrier)
Environmentally responsible
- R-410A ozone-friendly refrigerant
- Low refrigerant charge
- Leak-tight refrigerant circuit with minimum brazed connections
- Reduced unit energy use (high full- and part-load efficiency)
- Pumping energy consumption can be reduced by up to 2/3 using Greenspeed® variable-speed pumps
Superior reliability
- State-of-the-art concept
- Auto-adaptive control
- Exceptional endurance tests
SmartVu™ control
- Intuitive and user-friendly, coloured, 4.3" interface
- 10 languages available
- Easy access to the controller box
- Password protection
- Night-mode
- Energy management

Remote management as standard
- Easily accessed from the internet
- Multiple remote control, monitoring and diagnostic possibilities
- Optional communication gateways
- Start/Stop of the machine
- Dual set-point management
- Water pump control
Remote management (EMM option)
- Extended remote control possibilities: room temperature, set-point reset, etc.
- Coils Corrosion protection
- Medium or low temperature brine solution
- Winter operation down to -20°C (only 30RQM)
- Partial heat recovery
- Low noise level
- Very low noise level
- Unit with ductable fans
- Grilles and enclosure panels
- Hydraulic module with choice of pump
- Water buffer tank module
- Expansion tank
- Frost protection
- Lon, J-Bus or BacNet gateway
- Master/slave operation
- Soft Starter
- 230V electrical plug
- Compliance with Russian regulations
- Welded exchangers connection kit
Documents