AquaSnap® - Reversible air-to water heat pump
30AWH
Refrigerant : R-410A
Compressor : rotary
Nominal cooling capacity : 3-16 kW
Nominal heating capacity : 4-15 kW
The new reversible AquaSnap PLUS air-to-water heat pumps/chillers with built-in inverter technology were designed for residential and light commercial applications. They offer excellent energy efficiency values, exceptionally quiet operation and meet the most stringent operating temperature demands.
- Monobloc inverter
- Compact, reliable and efficient
- More than a Heat Pump
- 4 single-phase models
- 2 three-phase models
- Operation in cooling mode with an outdoor temperature of 0°C to 46°C
- Operation in heating mode with an outdoor temperature of -20°C to 35°C
General description
- A vast operating range, both in heating and cooling mode, offering great performance across a broad range of temperatures
- Twin Rotary DC Inverter compressors with pulse amplitude modulation (PAM) and pulse wave modulation (PWM) for increased reliability, reduced energy consumption and operation without vibrations, whatever the operating conditions
- Variable speed fans with a patented innovative blade shape, ensuring better distribution of air at exceptionally low sound levels
- Pre-configured or customizable water laws, for stable power levels which correspond to the losses
- The option to connect and integrate the unit into existing heat sources or into an auxiliary heating source (approach with a single or dual energy source), which allows for increased savings and optimal comfort, no matter the weather conditions
- Inlet and outlet connections to the three-way valve, to enable connection to a domestic hot water buffer tank, increase the flexibility of use, regardless of the application
- A water outlet temperature of up to 60 °C for heating and domestic hot water in residential applications
- Plug and play control for intrinsic maintenance and servicing safety
- For enhanced safety, an incoming alarm signal can force the unit to shut down, and is compatible with external safety devices or control systems
- Outgoing signal making it possible to control the operation of a customer’s accelerator pump or additional pump to increase the versatility of the installation
Advanced technology
- Electronic system management: several sensors placed in key positions within the refrigerant circuit detect the operating status of the system
- The electronic expansion valve is an electronic dual-flow expansion device, which optimizes the volume of refrigerant fluid present in the circuit and overheating, preventing the fluid from returning to the compressor
- The air management system, which comprises the axial flow fan, the orifice and the air discharge grille, guarantees minimized sound levels
- The new coil has a blue hydrophilic coating which allows water to migrate more easily to the exchanger using gravity
Advanced performances
- Extremely high energy efficiency, both in heating mode and in cooling mode, thereby guaranteeing significant energy savings
- Year-round comfort – the advanced technology used provides users with optimized levels of comfort, in terms of water temperature regulation and the low sound level
- Can operate at low ambient temperatures in cooling mode (from outdoor temperatures of 0 °C to 46 °C)
- Positive Defrost software. This advanced control logic allows energy extraction from outdoor air in order to melt frost on the coil using fans while compressor is OFF
Environmental care
- Non-ozone depleting R410A refrigerant, very dense, so a smaller amount is required than other fluids
- Highly efficient, it enables a high energy efficiency ratio (EER) to be obtained
- Components are free from hazardous substances
- Packaging offers increased protection during transport and handling, and is 100% recyclable
Fast and simple installation and service
- Easy access to all internal components: simply undo three screws to remove the entire front panel, in order to access all of the components
- The advanced circuit design and choice of components has enabled a compact unit to be created, with an exceptionally small footprint that is easy to transport even through narrow doors
- The reduced weight of the unit, and the presence of a handle on the panels, ensure it is easy to transport
- 3 bar safety valve fitted as standard
- Internal two- or three-litre expansion vessel
- Protection against high refrigerant temperatures
- Water flow controller to ensure that the circuits contain enough water to operate correctly
- Several options for the electrical cable outlets: prepunched holes in the casing panels enable the cable to be fed via the side, front, or rear
- Gas type male couplings
- The built-in hydraulic module reduces the space required and simplifies installation. Simply connect up all the connections: electrical, water supply, and return pipes
- The coupling between the condensate draining pipe and the unit has an airtight rubber gasket
- The mounting brackets have a specially designed shape to ensure that the unit is safely and securely attached to its base
DC inverter twin-rotary compressor
- Maximum energy-efficiency with high capacity available at peak conditions and optimized efficiency at low and mid compressor speeds
- Compressor frequency is increased continuously up to the maximum level
- Reduced vibration and noise, even at very low operating speeds
- Twin-rotary cylinders, low vibrations and low load to the shaft ensure highest compressor reliability and a long trouble-free operating life

Superior reliability
- Third-party testing and certification - all performances are certified by Eurovent and unit safety is certified by IMQ
- All the units undergo tests at various stages of their manufacture to ensure tightness of the circuits, electrical conformity, and to check the water and refrigerant pressure
- At the end of production, all the unit’s operating parameters are thoroughly tested
- Corrosion resistance casing
- Accelerated ageing test on the critical components and on the fully-assembled units, simulating thousands of hours of continuous operation
- Impact testing on the packaging, to ensure that the units are suitably protected against accidental impacts
- Numerous, comprehensive test on-site
Economical operation
- The exceptionally high energy efficiency is the result of a long selection and optimization process
- The use of ambient air as the main energy source in residential heating applications considerably reduces energy consumption and CO2 emissions
- Sleep mode, with reduced compressor speed at night, provides a low operating sound level, and significant reductions in energy consumption
- An easily adjustable and economic silent mode reduces the compressor speed
- The R-410A refrigerant is easier to use than other fluids
GMC board
The new GMC controller was specifically developed for the AquaSnap PLUS inverter heat pumps, and incorporates new control algorithms. It features customized or predefined:
- Climate curves
- Domestic hot water control
- Night-time noise reduction function
- Defrost/alarm output signal
- External heat source
- Pump block prevention function
- Freeze protection
- Compressor operation management
User interfaces
The AquaSnap PLUS can use the following user interfaces:
- 33AW-CS1 ComfortTM Series programmable thermostat with easy-to-read LCD screen. It provides enhanced control capability for maximized performance, reliability and indoor comfort and has extended programming features such as weekly scheduling and dehumidifier/humidifier signals. The sleek contemporary design blends in with any room decor
- AquaSnap PLUS 33AW-RC1 remote controller
- Dry contacts

Programmable thermostat 33AW-CS1

Remote controller 33AW-RC1
- Additional outdoor sensor
- Remote controller
- Programmable thermostat
- 4 single-phase models
- 2 three-phase models
- Operation in cooling mode with an outdoor temperature of 0°C to 46°C
- Operation in heating mode with an outdoor temperature of -20°C to 35°C
General description
- A vast operating range, both in heating and cooling mode, offering great performance across a broad range of temperatures
- Twin Rotary DC Inverter compressors with pulse amplitude modulation (PAM) and pulse wave modulation (PWM) for increased reliability, reduced energy consumption and operation without vibrations, whatever the operating conditions
- Variable speed fans with a patented innovative blade shape, ensuring better distribution of air at exceptionally low sound levels
- Pre-configured or customizable water laws, for stable power levels which correspond to the losses
- The option to connect and integrate the unit into existing heat sources or into an auxiliary heating source (approach with a single or dual energy source), which allows for increased savings and optimal comfort, no matter the weather conditions
- Inlet and outlet connections to the three-way valve, to enable connection to a domestic hot water buffer tank, increase the flexibility of use, regardless of the application
- A water outlet temperature of up to 60 °C for heating and domestic hot water in residential applications
- Plug and play control for intrinsic maintenance and servicing safety
- For enhanced safety, an incoming alarm signal can force the unit to shut down, and is compatible with external safety devices or control systems
- Outgoing signal making it possible to control the operation of a customer’s accelerator pump or additional pump to increase the versatility of the installation
Advanced technology
- Electronic system management: several sensors placed in key positions within the refrigerant circuit detect the operating status of the system
- The electronic expansion valve is an electronic dual-flow expansion device, which optimizes the volume of refrigerant fluid present in the circuit and overheating, preventing the fluid from returning to the compressor
- The air management system, which comprises the axial flow fan, the orifice and the air discharge grille, guarantees minimized sound levels
- The new coil has a blue hydrophilic coating which allows water to migrate more easily to the exchanger using gravity
Advanced performances
- Extremely high energy efficiency, both in heating mode and in cooling mode, thereby guaranteeing significant energy savings
- Year-round comfort – the advanced technology used provides users with optimized levels of comfort, in terms of water temperature regulation and the low sound level
- Can operate at low ambient temperatures in cooling mode (from outdoor temperatures of 0 °C to 46 °C)
- Positive Defrost software. This advanced control logic allows energy extraction from outdoor air in order to melt frost on the coil using fans while compressor is OFF
Environmental care
- Non-ozone depleting R410A refrigerant, very dense, so a smaller amount is required than other fluids
- Highly efficient, it enables a high energy efficiency ratio (EER) to be obtained
- Components are free from hazardous substances
- Packaging offers increased protection during transport and handling, and is 100% recyclable
Fast and simple installation and service
- Easy access to all internal components: simply undo three screws to remove the entire front panel, in order to access all of the components
- The advanced circuit design and choice of components has enabled a compact unit to be created, with an exceptionally small footprint that is easy to transport even through narrow doors
- The reduced weight of the unit, and the presence of a handle on the panels, ensure it is easy to transport
- 3 bar safety valve fitted as standard
- Internal two- or three-litre expansion vessel
- Protection against high refrigerant temperatures
- Water flow controller to ensure that the circuits contain enough water to operate correctly
- Several options for the electrical cable outlets: prepunched holes in the casing panels enable the cable to be fed via the side, front, or rear
- Gas type male couplings
- The built-in hydraulic module reduces the space required and simplifies installation. Simply connect up all the connections: electrical, water supply, and return pipes
- The coupling between the condensate draining pipe and the unit has an airtight rubber gasket
- The mounting brackets have a specially designed shape to ensure that the unit is safely and securely attached to its base
DC inverter twin-rotary compressor
- Maximum energy-efficiency with high capacity available at peak conditions and optimized efficiency at low and mid compressor speeds
- Compressor frequency is increased continuously up to the maximum level
- Reduced vibration and noise, even at very low operating speeds
- Twin-rotary cylinders, low vibrations and low load to the shaft ensure highest compressor reliability and a long trouble-free operating life

Superior reliability
- Third-party testing and certification - all performances are certified by Eurovent and unit safety is certified by IMQ
- All the units undergo tests at various stages of their manufacture to ensure tightness of the circuits, electrical conformity, and to check the water and refrigerant pressure
- At the end of production, all the unit’s operating parameters are thoroughly tested
- Corrosion resistance casing
- Accelerated ageing test on the critical components and on the fully-assembled units, simulating thousands of hours of continuous operation
- Impact testing on the packaging, to ensure that the units are suitably protected against accidental impacts
- Numerous, comprehensive test on-site
Economical operation
- The exceptionally high energy efficiency is the result of a long selection and optimization process
- The use of ambient air as the main energy source in residential heating applications considerably reduces energy consumption and CO2 emissions
- Sleep mode, with reduced compressor speed at night, provides a low operating sound level, and significant reductions in energy consumption
- An easily adjustable and economic silent mode reduces the compressor speed
- The R-410A refrigerant is easier to use than other fluids
GMC board
The new GMC controller was specifically developed for the AquaSnap PLUS inverter heat pumps, and incorporates new control algorithms. It features customized or predefined:
- Climate curves
- Domestic hot water control
- Night-time noise reduction function
- Defrost/alarm output signal
- External heat source
- Pump block prevention function
- Freeze protection
- Compressor operation management
User interfaces
The AquaSnap PLUS can use the following user interfaces:
- 33AW-CS1 ComfortTM Series programmable thermostat with easy-to-read LCD screen. It provides enhanced control capability for maximized performance, reliability and indoor comfort and has extended programming features such as weekly scheduling and dehumidifier/humidifier signals. The sleek contemporary design blends in with any room decor
- AquaSnap PLUS 33AW-RC1 remote controller
- Dry contacts

Programmable thermostat 33AW-CS1

Remote controller 33AW-RC1
- Additional outdoor sensor
- Remote controller
- Programmable thermostat
Documents