Packaged units
Carrier Packaged units are designed to provide air conditioning for medium surface areas which are common in shopping centers, retails and other commercial applications. For maximum adaptability, different ranges and options are available to meet the operating requirement.
No Results Found

Cooling capacity (kW): 21-138
Heating capacity (kW): 23-148
Air flow (m3/h): 10000-39000
Application: Retail
Air-cooled condensing unit with axial fan and vertical discharge
38ZS/ZF
https://www.carrier.com/commercial/en/eu/products/air-treatment/packaged-units/38zs-zf/
https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867041/carrier/commercial-hvac-europe/products/air-treatment/carrier-38ZS-38SZF-split-system-air-cooled-condensing-unit.jpg

Cooling capacity (kW): 20-135
Heating capacity (kW): 20-145
Air flow (m3/h): 4000-24000
Application: Retail
Indoor unit
40ZS/ZF
https://www.carrier.com/commercial/en/eu/products/air-treatment/packaged/40zs-zf/
https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867047/carrier/commercial-hvac-europe/products/air-treatment/carrier-40ZS-40ZF-split-system-indoor-unit.jpg

Cooling capacity (kW): 19-115
Heating capacity (kW): 19-120
Air flow (m3/h): 4000-21000
Application: Retail
Modular compact heat pump
50NI
https://www.carrier.com/commercial/en/eu/products/air-treatment/packaged-units/50ni/
https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867039/carrier/commercial-hvac-europe/products/air-treatment/carrier-50NI-modular-compact-heat-pump.jpg