Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

Ducted

Ducted Air-Conditioner / Heat Pump
With R22 Refrigerant

Cooling capacity: 5.0~12.5 kW
Heating capacity: 5.5~13.0 kW

42CXH - Ducted unit
38GL - Air-cooled condenser
38YL - Heat pump

  • Only 220 mm height, take less installation space
  • High external pressure, easy for duct design
  • High reliability, easy for maintenance, lower operation cost

Features

  • High efficiency rotary or scroll compressor
  • High efficiency heat exchanger
  • PTC Electrical heater option
  • High external pressure (30 Pa)

System Components

Component Model Cooling capacity (kW) Heating Capacity (kW)
Indoor unit (ducted) 42CXH018/028/052 5.4 /7.3 / 13.2  
Outdoor unit (cooling only) 38GL018/028/052 5.4 /7.3 / 13.2  
Outdoor unit (heat pump) 38YL018/028/052 5.4 /7.3 / 13.2 5.5 / 8.1 / 13.0

Physical Data

Refrigerant: R22
Operation range: Cooling: 15~43 °C
Heating: -17~18°C
External pressure: 30 Pa

Features

  • High efficiency rotary or scroll compressor
  • High efficiency heat exchanger
  • PTC Electrical heater option
  • High external pressure (30 Pa)

System Components

Component Model Cooling capacity (kW) Heating Capacity (kW)
Indoor unit (ducted) 42CXH018/028/052 5.4 /7.3 / 13.2  
Outdoor unit (cooling only) 38GL018/028/052 5.4 /7.3 / 13.2  
Outdoor unit (heat pump) 38YL018/028/052 5.4 /7.3 / 13.2 5.5 / 8.1 / 13.0

Physical Data

Refrigerant: R22
Operation range: Cooling: 15~43 °C
Heating: -17~18°C
External pressure: 30 Pa