Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

AquaSnap®
30WQ

High-Efficiency
Water-Cooled Scroll Heat Pump
With R-410A Refrigerant

Cooling (single compressor): 31.6~46.8 kW
Cooling (dual compressor): 58.3~94.8 kW
Heating: 40.7-117.4 kW

  • High efficiency
  • Green product
  • Footprint saving BY stack design and build-in HK
  • BA protocol option

AquaSnap® small water source scroll heat pump provide customer high efficiency chiller with low running expense and more applications for office & commercial building.

Performance Features

  • Chlorine-free HFC-410A refrigerant
  • Low energy consumption during part load and full load operation
  • EER up to 6.3 (ground water condition)
  • IPLV UP to 6.9

Reliability Features

  • Optional duplex unit control to balance the product running life
  • Pro-dialog Plus control to avoid compressor start and stop frequently
  • More than ten self- protect measures
  • Dual anti-frozen measure for low temperature condition
  • Dual compressors design of 30WQ050-090 for standby

Wide Application

  • Multi- condition A/C application-water loop, ground loop, ground water
  • Less installation space for commercial building and flex control solution for residential project
  • Full heat recovery option for domestic hot water- max leaving water temperature: 60C
  • Compatible with Carrier Comfort Network® (CCN) communication link
  • Optional BAC-net, Lonwork, JBus transfer module for BA system application
  • Multi- schedule sheet to fulfill auto-running and energy saving operation

Maintenance Features

  • Quickly product auto-diagnostic in 60 seconds
  • Service contract available

Installation Features

  • Optional build-in hydronic kits, dual pump for water source side and A/C side
  • Optional stackable design for saving footprint
  • Optional pipe connection top side for build-in hydronic kits unit

Options

  • Build-in HK--PT116F/116J/270F/270J

Performance

Unit Size Cooling
Capacity
(kW)
Heating
capacity
(kW)
Cooling power
consumption
(kW)
Heating power
consumption
(kW)
30 31.5 40.3 6.8 9.2
35 36.5 46.3 7.8 10.6
40 41.5 52.0 8.7 11.7
45 47.3 59.6 10.0 13.5
50 56.9 72.4 11.9 16.6
60 64.6 80.8 13.9 18.2
70 73.3 93.0 15.3 20.9
80 82.5 104.4 17.9 23.2
90 96.3 119.6 23.2 26.7

 

Compressors

Unit Size Number of Compressors
30 1
35 1
40 1
45 1
50 2
60 2
70 2
80 2
90 2

 

Dimensions & Weights

Unit Size Length (mm) Width
(mm)
Height
(mm)
Operation Weight
(kg)
30 1058 600 901 228
35 1058 600 901 236
40 1058 600 901 241
45 1058 600 901 248
50 1489 880 901 433
60 1489 880 901 440
70 1489 880 901 450
80 1489 880 901 461
90 1489 880 901 489

Performance Features

  • Chlorine-free HFC-410A refrigerant
  • Low energy consumption during part load and full load operation
  • EER up to 6.3 (ground water condition)
  • IPLV UP to 6.9

Reliability Features

  • Optional duplex unit control to balance the product running life
  • Pro-dialog Plus control to avoid compressor start and stop frequently
  • More than ten self- protect measures
  • Dual anti-frozen measure for low temperature condition
  • Dual compressors design of 30WQ050-090 for standby

Wide Application

  • Multi- condition A/C application-water loop, ground loop, ground water
  • Less installation space for commercial building and flex control solution for residential project
  • Full heat recovery option for domestic hot water- max leaving water temperature: 60C
  • Compatible with Carrier Comfort Network® (CCN) communication link
  • Optional BAC-net, Lonwork, JBus transfer module for BA system application
  • Multi- schedule sheet to fulfill auto-running and energy saving operation

Maintenance Features

  • Quickly product auto-diagnostic in 60 seconds
  • Service contract available

Installation Features

  • Optional build-in hydronic kits, dual pump for water source side and A/C side
  • Optional stackable design for saving footprint
  • Optional pipe connection top side for build-in hydronic kits unit

Options

  • Build-in HK--PT116F/116J/270F/270J

Performance

Unit Size Cooling
Capacity
(kW)
Heating
capacity
(kW)
Cooling power
consumption
(kW)
Heating power
consumption
(kW)
30 31.5 40.3 6.8 9.2
35 36.5 46.3 7.8 10.6
40 41.5 52.0 8.7 11.7
45 47.3 59.6 10.0 13.5
50 56.9 72.4 11.9 16.6
60 64.6 80.8 13.9 18.2
70 73.3 93.0 15.3 20.9
80 82.5 104.4 17.9 23.2
90 96.3 119.6 23.2 26.7

 

Compressors

Unit Size Number of Compressors
30 1
35 1
40 1
45 1
50 2
60 2
70 2
80 2
90 2

 

Dimensions & Weights

Unit Size Length (mm) Width
(mm)
Height
(mm)
Operation Weight
(kg)
30 1058 600 901 228
35 1058 600 901 236
40 1058 600 901 241
45 1058 600 901 248
50 1489 880 901 433
60 1489 880 901 440
70 1489 880 901 450
80 1489 880 901 461
90 1489 880 901 489